目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MM-SC - Fixing blocks
Elesa
GENERAL CATALOGUE
Latches
Toggle clamps
MM-CC
Powered by
CAD模型選擇
{elesa/general_catalogue/12/4_toggle_clamps/mm_sc/mm_sc.prj},{NB=Fixing blocks MM-SC-AL-32},{CODE=MM.34032},{DESCRIPTION=MM-SC-AL-32},{DIM01=M8},{DIM02=11},{DIM03=70},{DIM04=40},{DIM05=17},{DIM06=23},{DIM07=12},{NDM1=8.000},{KDM1=6.647},{TX=3.000},{WEIGHT=370}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2 H8/h6
[mm]
DIM03
h
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3 ±0.01
[mm]
DIM07
t
[mm]
WEIGHT
Weight
[g]
Fixing blocks MM-SC-A-20
MM.23020
MM-SC-A-20
M6
9
25
30
13
17
8
80
Fixing blocks MM-SC-AL-20
MM.34020
MM-SC-AL-20
M6
9
50
30
13
17
8
150
Fixing blocks MM-SC-A-32
MM.23032
MM-SC-A-32
M8
11
35
40
17
23
12
180
Fixing blocks MM-SC-AL-32
MM.34032
MM-SC-AL-32
M8
11
70
40
17
23
12
370
Fixing blocks MM-SC-A-40
MM.23040
MM-SC-A-40
M10
13
45
50
20
30
15
350
Fixing blocks MM-SC-AL-40
MM.34040
MM-SC-AL-40
M10
13
80
50
20
30
15
620
Fixing blocks MM-SC-A-50
MM.23050
MM-SC-A-50
M10
13
50
60
20
40
15
470
Fixing blocks MM-SC-AL-50
MM.34050
MM-SC-AL-50
M10
13
85
60
20
40
15
800
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表