目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CSTM. - Latch-type handles with lock
Elesa
GENERAL CATALOGUE
Latches
Latches with key
CSMT.
Powered by
CAD模型選擇
{elesa/general_catalogue/12/2_latches_with_key/csmt/csmt_asmtab.prj},{NB=Latch-type handles with lock CSMT.50(1)},{CODE=421521},{DESCRIPTION=CSMT.50},{POS=1},{DIM01=50},{DIM02=80},{DIM03=20},{DIM04=13.5},{DIM05=24},{DIM06=43},{DIM07=37},{WEIGHT=107},{PPATH=csmt_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
H
ⁿ/ₐ
DIM02
L
ⁿ/ₐ
DIM03
l
ⁿ/ₐ
DIM04
l1
ⁿ/ₐ
DIM05
b
ⁿ/ₐ
DIM06
h
ⁿ/ₐ
DIM07
d
ⁿ/ₐ
WEIGHT
Weight
[g]
Latch-type handles with l...
421521
CSMT.50
50
80
20
13.5
24
43
37
107
Latch-type handles with l...
421523
CSMTU.50
50
80
20
13.5
24
43
37
107
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表