目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CMMR-NO - Spring hinges
Elesa
GENERAL CATALOGUE
Hinges and connections
Metal hinges
CMMR
Powered by
CAD模型選擇
{elesa/general_catalogue/11/2_metal_hinges/cmmr/cmmr_no_asmtab.prj},{NB=Spring hinges CMMR.60-NO-SW(0)},{CODE=428787},{DESCRIPTION=CMMR.60-NO-SW},{ROT=0},{DIM01=60},{DIM02=8.3},{DIM03=36},{DIM04=18.5},{DIM05=9.5},{DIM06=7.5},{DIM07=20.0},{WEIGHT=150},{R1=6.000},{R2=1.250},{COLOR=0.38,0.38,0.38,0.00},{PPATH=cmmr_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
d3
[mm]
DIM03
f
[mm]
DIM04
H
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
b1
[mm]
WEIGHT
Weight
[g]
Spring hinges CMMR.60-NO-...
428787
CMMR.60-NO-SW
60
8.3
36
18.5
9.5
7.5
20.0
150
Spring hinges CMMR.60-NO-...
428785
CMMR.60-NO-SR
60
8.3
36
18.5
9.5
7.5
20.0
150
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表