目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
CMM.SST - Hinges
Elesa
GENERAL CATALOGUE
Hinges and connections
Metal hinges
CMM-SST
Powered by
CAD模型選擇
{elesa/general_catalogue/11/2_metal_hinges/cmm_sst/cmm_sst_asmtab.prj},{NB=Hinges CMM.SST-40-SH-5(0)},{CODE=428501},{DESCRIPTION=CMM.SST-40-SH-5},{ROT=0},{DIM01=40},{DIM02=5.5},{DIM03=10.5},{DIM04=25},{DIM05=9.0},{DIM06=5.5},{DIM07=5},{DIM08=14.0},{DIM09=4},{WEIGHT=41},{L=14.500},{K=1.400},{R=4.500},{L1=5.000},{K1=2.000},{A=8.500},{B=10.000},{C=2.500},{PPATH=cmm_sst_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
L
[mm]
DIM02
d3
[mm]
DIM03
d4
[mm]
DIM04
f
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
b1
[mm]
DIM09
d
[mm]
WEIGHT
Weight
[g]
Hinges CMM.SST-30-SH-4(0)
428412
CMM.SST-30-SH-4
30
4.5
8.5
18
7.5
4.5
4
10.5
3
11
Hinges CMM.SST-40-SH-5(0)
428501
CMM.SST-40-SH-5
40
5.5
10.5
25
9.0
5.5
5
14.0
4
41
Hinges CMM.SST-50-SH-6(0)
428601
CMM.SST-50-SH-6
50
6.5
12.5
30
11.5
6.5
6
18.0
6
81
Hinges CMM.SST-60-SH-8(0)
428701
CMM.SST-60-SH-8
60
8.5
16.5
36
15.0
8.5
8
21.5
8
172
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表