目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MSX.56-B - Base
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
MSX.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/3_connecting_clamps/msx/base.prj},{NB=Base MSX.56-B-8-10},{CODE=440101},{DESCRIPTION=MSX.56-B-8-10},{DIM01=10},{DIM02=8},{DIM03=900},{DIM04=4.0},{WEIGHT=32}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
[mm]
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
s
[mm]
DIM03
Pull out resistance#
[N]
DIM04
Rotation resistance#
[Nm]
WEIGHT
Weight
[g]
Base MSX.56-B-8-10
440101
MSX.56-B-8-10
10
8
900
4.0
32
Base MSX.56-B-10-12
440102
MSX.56-B-10-12
12
10
1000
4.5
31
Base MSX.56-B-12-14
440103
MSX.56-B-12-14
14
12
1100
5.0
28
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表