目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MSM TL - Connecting tubes
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Connecting clamps
MSM -TL
Powered by
CAD模型選擇
{elesa/general_catalogue/10/3_connecting_clamps/msm_tl/msm_tl.prj},{NB=Connecting_tubes MSM-TL-D8-80-240-NI},{CODE=500787},{DESCRIPTION=MSM-TL-D8-80-240-NI},{DIM01=8},{DIM02=80},{DIM03=240},{WEIGHT=125},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d
[mm]
DIM02
l1
[mm]
DIM03
l2
[mm]
WEIGHT
Weight
[g]
Connecting_tubes MSM-TL-D...
500785
MSM-TL-D8-30-90-NI
8
30
90
45
Connecting_tubes MSM-TL-D...
500786
MSM-TL-D8-50-150-NI
8
50
150
77
Connecting_tubes MSM-TL-D...
500787
MSM-TL-D8-80-240-NI
8
80
240
125
Connecting_tubes MSM-TL-D...
500788
MSM-TL-D10-50-150-NI
10
50
150
118
Connecting_tubes MSM-TL-D...
500789
MSM-TL-D10-70-210-NI
10
70
210
170
Connecting_tubes MSM-TL-D...
500790
MSM-TL-D10-100-300-NI
10
100
300
240
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表