目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
BASE LV.F - LV.F-AS - Bases for levelling feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
BASE LS.A - LV.A - LV.F
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lsa_lva_lvf/lv_f_lv_f_as.prj},{NB=Bases for levelling feet LV.F-125-24},{CODE=301352},{DESCRIPTION=LV.F-125-24},{D2X=42.000},{ZZ=3.000},{TYP=1.000},{DX=0.000},{DIM01=125},{DIM02=12.5},{DIM03=24},{DIM04=46},{DIM05=23},{DIM06=15.0},{DIM07=-},{DIM08=95},{DIM09=28000},{WEIGHT=200},{H3=0.000},{H1=23.000},{D1=12.500},{F=95.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d1
[mm]
DIM03
d2
[mm]
DIM04
h
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
h3
[mm]
DIM08
f
[mm]
DIM09
Max limit static load
[N]
WEIGHT
Weight
[g]
Bases for levelling feet ...
301331
LV.F-80-14
80
8.5
14
24
23
9.0
-
54
16000
55
Bases for levelling feet ...
301332
LV.F-80-24
80
8.5
24
24
23
9.0
-
54
18000
79
Bases for levelling feet ...
301341
LV.F-100-14
100
12.5
14
24
23
9.0
-
70
18000
85
Bases for levelling feet ...
301342
LV.F-100-24
100
12.5
24
24
23
9.0
-
70
25000
85
Bases for levelling feet ...
301352
LV.F-125-24
125
12.5
24
46
23
15.0
-
95
28000
200
Bases for levelling feet ...
301831
LV.F-80-14-AS
80
8.5
14
24
23
9.0
27
54
16000
81
Bases for levelling feet ...
301832
LV.F-80-24-AS
80
8.5
24
24
23
9.0
27
54
18000
75
Bases for levelling feet ...
301841
LV.F-100-14-AS
100
12.5
14
24
23
9.0
27
70
18000
139
Bases for levelling feet ...
301842
LV.F-100-24-AS
100
12.5
24
24
23
9.0
27
70
25000
139
Bases for levelling feet ...
301852
LV.F-125-24-AS
125
12.5
24
46
23
15.0
49
95
28000
325
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表