目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LS.VA - Vibration-damping levelling feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LS.VA
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/ls_va/ls_va_asmtab.prj},{NB=Vibration-damping levelling feet LS.VA-50-8.5-M8x43(0)},{CODE=343612},{DESCRIPTION=LS.VA-50-8.5-M8x43},{D2=14.0},{ROT=0},{DIM01=60},{DIM02=M8},{M=8},{DIM03=50.5},{DIM04=43},{DIM05=33},{DIM06=5.0},{DIM07=24},{DIM08=10},{DIM09=14},{DIM10=5.0},{DIM11=3.9},{DIM12=3.5},{DIM13=1709},{DIM14=680},{WEIGHT=56},{PPATH=ls_va_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
[mm]
DIM03
d1
[mm]
DIM04
l
[mm]
DIM05
l1
[mm]
DIM06
l2
[mm]
DIM07
h
[mm]
DIM08
s
[mm]
DIM09
Articulation
[mm]
DIM10
l2 0
[N/mm^2]
DIM11
l2 0.4
[N/mm^2]
DIM12
l2 0.6
[N/mm^2]
DIM13
Area damping insert
[mm^2]
DIM14
Static load
[N]
WEIGHT
Weight
[g]
Vibration-damping levelli...
341612
LS.VA-32-8.5-M8x43
32
M8
23.1
43
25
5.3
15
10
14
5.3
4.8
4.6
239
96
37
Vibration-damping levelli...
341616
LS.VA-32-8.5-M8x68
32
M8
23.1
68
25
5.3
15
10
14
5.3
4.8
4.6
239
96
47
Vibration-damping levelli...
341622
LS.VA-32-8.5-M10x43
32
M10
23.1
43
25
5.3
15
10
14
5.3
4.8
4.6
239
96
47
Vibration-damping levelli...
341626
LS.VA-32-8.5-M10x68
32
M10
23.1
68
25
5.3
15
10
14
5.3
4.8
4.6
239
96
59
Vibration-damping levelli...
341632
LS.VA-32-8.5-M10x98
32
M10
23.1
98
25
5.3
15
10
14
5.3
4.8
4.6
239
96
73
Vibration-damping levelli...
341722
LS.VA-32-8.5-M12x43
32
M12
23.1
43
25
5.3
15
12
14
5.3
4.8
4.6
239
96
57
Vibration-damping levelli...
341726
LS.VA-32-8.5-M12x68
32
M12
23.1
68
25
5.3
15
12
14
5.3
4.8
4.6
239
96
74
Vibration-damping levelli...
341732
LS.VA-32-8.5-M12x98
32
M12
23.1
98
25
5.3
15
12
14
5.3
4.8
4.6
239
96
95
Vibration-damping levelli...
342122
LS.VA-32-14-M8x43
32
M8
23.1
43
25
5.3
15
14
14
5.3
4.8
4.6
239
96
41
Vibration-damping levelli...
342126
LS.VA-32-14-M8x68
32
M8
23.1
68
25
5.3
15
14
14
5.3
4.8
4.6
239
96
51
Vibration-damping levelli...
342222
LS.VA-32-14-M10x43
32
M10
23.1
43
25
5.3
15
14
14
5.3
4.8
4.6
239
96
51
Vibration-damping levelli...
342226
LS.VA-32-14-M10x68
32
M10
23.1
68
25
5.3
15
14
14
5.3
4.8
4.6
239
96
63
Vibration-damping levelli...
342232
LS.VA-32-14-M10x98
32
M10
23.1
98
25
5.3
15
14
14
5.3
4.8
4.6
239
96
77
Vibration-damping levelli...
342322
LS.VA-32-14-M12x43
32
M12
23.1
43
25
5.3
15
14
14
5.3
4.8
4.6
239
96
61
Vibration-damping levelli...
342326
LS.VA-32-14-M12x68
32
M12
23.1
68
25
5.3
15
14
14
5.3
4.8
4.6
239
96
78
Vibration-damping levelli...
342332
LS.VA-32-14-M12x98
40
M12
30.0
98
25
6.0
17
14
14
6.0
5.6
5.4
452
180
99
Vibration-damping levelli...
342422
LS.VA-32-14-M14x68
40
M14
30.0
68
25
6.0
17
14
14
6.0
5.6
5.4
452
180
93
Vibration-damping levelli...
342432
LS.VA-32-14-M14x98
40
M14
30.0
98
25
6.0
17
14
14
6.0
5.6
5.4
452
180
114
Vibration-damping levelli...
342442
LS.VA-32-14-M14x148
40
M14
30.0
148
25
6.0
17
14
14
6.0
5.6
5.4
452
180
197
Vibration-damping levelli...
342522
LS.VA-32-14-M16x68
40
M16
30.0
68
25
6.0
17
16
14
6.0
5.6
5.4
452
180
122
Vibration-damping levelli...
342526
LS.VA-32-14-M16x108
40
M16
30.0
108
25
6.0
17
16
14
6.0
5.6
5.4
452
180
174
Vibration-damping levelli...
342542
LS.VA-32-14-M16x148
40
M16
30.0
148
25
6.0
17
16
14
6.0
5.6
5.4
452
180
44
Vibration-damping levelli...
342562
LS.VA-32-14-M16x168
40
M16
30.0
168
25
6.0
17
16
14
6.0
5.6
5.4
452
180
54
Vibration-damping levelli...
342612
LS.VA-40-8.5-M8x43
40
M8
30.0
43
25
6.0
17
10
14
6.0
5.6
5.4
452
180
44
Vibration-damping levelli...
342616
LS.VA-40-8.5-M8x68
40
M8
30.0
68
25
6.0
17
10
14
6.0
5.6
5.4
452
180
54
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表