目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LS.A-SST-VD - Adjustable feet
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LS.A-SST-VD
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/ls_a_sst_vd/ls_a_sst_vd_asmtab.prj},{NB=Adjustable feet LS.A-60-24-SST-M24x198-VD (0)},{CODE=187575},{DESCRIPTION=LS.A-60-24-SST-M24x198-VD},{ROT=0},{DIM01=60},{DIM02=M24},{DIM03=241},{DIM04=-},{DIM05=198},{DIM06=43},{DIM07=24},{DIM08=24},{DIM09=24},{DIM10=18000},{WEIGHT=734},{NDM=24.000},{D2=14.000},{H=24.000},{H2=6.500},{L=198.000},{L2=20.000},{S=24.000},{L1=0.000},{PPATH=assemblies/ls_a_sst_vd_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Peso
[g]
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
L1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
h
[mm]
DIM08
s
[mm]
DIM09
Ø
[mm]
DIM10
Max limit static load
[N]
WEIGHT
Weight
[g]
Adjustable feet LS.A-25-1...
187101
LS.A-25-14-SST-M8x43-VD
25
M8
67
-
43
24
12
14
14
5000
33
Adjustable feet LS.A-25-1...
187103
LS.A-25-14-SST-M8x68-VD
25
M8
92
-
68
24
12
14
14
5000
43
Adjustable feet LS.A-25-1...
187111
LS.A-25-14-SST-M10x43-VD
25
M10
67
-
43
24
12
14
14
5000
43
Adjustable feet LS.A-25-1...
187113
LS.A-25-14-SST-M10x68-VD
25
M10
92
-
68
24
12
14
14
5000
56
Adjustable feet LS.A-25-1...
187115
LS.A-25-14-SST-M10x98-VD
25
M10
122
-
98
24
12
14
14
5000
70
Adjustable feet LS.A-25-1...
187121
LS.A-25-14-SST-M12x43-VD
25
M12
67
-
43
24
12
14
14
5000
53
Adjustable feet LS.A-25-1...
187123
LS.A-25-14-SST-M12x68-VD
25
M12
92
-
68
24
12
14
14
5000
71
Adjustable feet LS.A-25-1...
187125
LS.A-25-14-SST-M12x98-VD
25
M12
122
-
98
24
12
14
14
5000
93
Adjustable feet LS.A-25-1...
187131
LS.A-25-14-SST-M14x68-VD
25
M14
92
-
68
24
12
14
14
5000
84
Adjustable feet LS.A-25-1...
187133
LS.A-25-14-SST-M14x98-VD
25
M14
122
-
98
24
12
14
14
5000
105
Adjustable feet LS.A-25-1...
187135
LS.A-25-14-SST-M14x148-VD
25
M14
172
-
148
24
12
14
14
5000
188
Adjustable feet LS.A-25-1...
187141
LS.A-25-14-SST-M16x68-VD
25
M16
92
-
68
24
12
16
14
5000
116
Adjustable feet LS.A-25-1...
187143
LS.A-25-14-SST-M16x108-VD
25
M16
132
-
108
24
12
16
14
5000
167
Adjustable feet LS.A-25-1...
187145
LS.A-25-14-SST-M16x148-VD
25
M16
172
-
148
24
12
16
14
5000
220
Adjustable feet LS.A-25-1...
187147
LS.A-25-14-SST-M16x168-VD
25
M16
192
-
168
24
12
16
14
5000
247
Adjustable feet LS.A-32-1...
187201
LS.A-32-14-SST-M8x43-VD
32
M8
68
-
43
25
15
14
14
7000
38
Adjustable feet LS.A-32-1...
187203
LS.A-32-14-SST-M8x68-VD
32
M8
93
-
68
25
15
14
14
7000
48
Adjustable feet LS.A-32-1...
187211
LS.A-32-14-SST-M10x43-VD
32
M10
68
-
43
25
15
14
8
7000
48
Adjustable feet LS.A-32-1...
187213
LS.A-32-14-SST-M10x68-VD
32
M10
93
-
68
25
15
14
14
7000
61
Adjustable feet LS.A-32-1...
187215
LS.A-32-14-SST-M10x98-VD
32
M10
123
-
98
25
15
14
14
7000
75
Adjustable feet LS.A-32-1...
187221
LS.A-32-14-SST-M12x43-VD
32
M12
68
-
43
25
15
14
14
7000
58
Adjustable feet LS.A-32-1...
187223
LS.A-32-14-SST-M12x68-VD
32
M12
93
-
68
25
15
14
14
7000
78
Adjustable feet LS.A-32-1...
187225
LS.A-32-14-SST-M12x98-VD
32
M12
123
-
98
25
15
14
14
7000
98
Adjustable feet LS.A-32-1...
187231
LS.A-32-14-SST-M14x68-VD
32
M14
93
-
68
25
15
14
14
7000
90
Adjustable feet LS.A-32-1...
187233
LS.A-32-14-SST-M14x98-VD
32
M14
123
-
98
25
15
14
14
7000
111
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表