您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
LMRS. - Levelling elements
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
LMRS.
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/lmrs/lmrs_asmtab.prj},{NB=Levelling elements LMRS.80-SST-M24-176 (01)},{CODE=409572},{DESCRIPTION=LMRS.80-SST-M24-176},{ROT=0},{POS=1},{DIM01=80},{DIM02=176},{DIM03=67},{DIM04=19},{DIM05=48},{DIM06=67},{DIM07=5},{DIM08=18},{DIM09=35},{DIM10=M24},{DIM11=30},{DIM12=20},{DIM13=24000},{WEIGHT=981},{PPATH=lmrs_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
l
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
DIM07
l4
[mm]
DIM08
l5
[mm]
DIM09
d1
[mm]
DIM10
d
ⁿ/ₐ
DIM11
Key s
[mm]
DIM12
Key s1
[mm]
DIM13
Load
[N]
WEIGHT
Weight
[g]
Levelling elements LMRS.6...
409432
LMRS.60-SST-M16-125
60
125
45
13
32
45
4
16
24
M16
20
12
27000
351
Levelling elements LMRS.6...
409434
LMRS.60-SST-M16-150
60
150
45
13
32
45
4
16
24
M16
20
12
27000
391
Levelling elements LMRS.6...
409436
LMRS.60-SST-M16-175
60
175
45
13
32
45
4
16
24
M16
20
12
27000
431
Levelling elements LMRS.6...
409438
LMRS.60-SST-M16-200
60
200
45
13
32
45
4
16
24
M16
20
12
27000
471
Levelling elements LMRS.8...
409532
LMRS.80-SST-M16-128
80
128
45
13
32
45
5
18
24
M16
20
12
24000
460
Levelling elements LMRS.8...
409534
LMRS.80-SST-M16-153
80
153
45
13
32
45
5
18
24
M16
20
12
24000
500
Levelling elements LMRS.8...
409536
LMRS.80-SST-M16-178
80
178
45
13
32
45
5
18
24
M16
20
12
24000
540
Levelling elements LMRS.8...
409538
LMRS.80-SST-M16-203
80
203
45
13
32
45
5
18
24
M16
20
12
24000
580
Levelling elements LMRS.8...
409552
LMRS.80-SST-M20-152
80
152
56
16
40
56
5
18
30
M20
24
16
24000
676
Levelling elements LMRS.8...
409554
LMRS.80-SST-M20-177
80
177
56
16
40
56
5
18
30
M20
24
16
24000
738
Levelling elements LMRS.8...
409556
LMRS.80-SST-M20-202
80
202
56
16
40
56
5
18
30
M20
24
16
24000
800
Levelling elements LMRS.8...
409558
LMRS.80-SST-M20-252
80
252
56
16
40
56
5
18
30
M20
24
16
24000
924
Levelling elements LMRS.8...
409572
LMRS.80-SST-M24-176
80
176
67
19
48
67
5
18
35
M24
30
20
24000
981
Levelling elements LMRS.8...
409574
LMRS.80-SST-M24-226
80
226
67
19
48
67
5
18
35
M24
30
20
24000
1160
Levelling elements LMRS.8...
409576
LMRS.80-SST-M24-276
80
276
67
19
48
67
5
18
35
M24
30
20
24000
1339
Levelling elements LMRS.1...
409632
LMRS.100-SST-M16-130
100
130
45
13
32
45
6
20
24
M16
20
12
21000
591
Levelling elements LMRS.1...
409634
LMRS.100-SST-M16-155
100
155
45
13
32
45
6
20
24
M16
20
12
21000
631
Levelling elements LMRS.1...
409636
LMRS.100-SST-M16-180
100
180
45
13
32
45
6
20
24
M16
20
12
21000
671
Levelling elements LMRS.1...
409638
LMRS.100-SST-M16-205
100
205
45
13
32
45
6
20
24
M16
20
12
21000
711
Levelling elements LMRS.1...
409652
LMRS.100-SST-M20-155
100
155
56
16
40
56
6
20
30
M20
24
16
21000
807
Levelling elements LMRS.1...
409654
LMRS.100-SST-M20-180
100
180
56
16
40
56
6
20
30
M20
24
16
21000
869
Levelling elements LMRS.1...
409656
LMRS.100-SST-M20-205
100
205
56
16
40
56
6
20
30
M20
24
16
21000
931
Levelling elements LMRS.1...
409658
LMRS.100-SST-M20-255
100
255
56
16
40
56
6
20
30
M20
24
16
21000
1055
Levelling elements LMRS.1...
409672
LMRS.100-SST-M24-179
100
179
67
19
48
67
6
20
35
M24
30
20
21000
1112
Levelling elements LMRS.1...
409674
LMRS.100-SST-M24-229
100
229
67
19
48
67
6
20
35
M24
30
20
21000
1231
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表