目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 20.1 - Stainless Steel-Cover sleeves
Elesa
GENERAL CATALOGUE
Levelling elements and supports
Levelling Elements
GN 20.1
Powered by
CAD模型選擇
{elesa/general_catalogue/10/1_levelling_elements/gn_20_1/gn_20_1.prj},{NB=Stainless Steel-Cover sleeves GN 20.1-M24-74-H},{CODE=GN.20067},{DESCRIPTION=GN 20.1-M24-74-H},{DIM01=M 24},{DIM02=36},{DIM03=36.8},{DIM04=74},{DIM05=30.5},{DIM06=65},{DIM07=30},{WEIGHT=352},{D1X=24},{ROHS=YES},{D2X=32.000},{R1X=65.000},{R2X=1.500},{H2X=9.000},{D3X=24.500},{D4X=20.800},{H3X=13.800},{H4X=13.000},{D5X=21.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
l
[mm]
DIM05
t1
[mm]
DIM06
t2
[mm]
DIM07
sw
[mm]
WEIGHT
Weight
[g]
Stainless Steel-Cover sle...
GN.20052
GN 20.1-M12-56-H
M 12
25
25.8
56
15.5
50
19
159
Stainless Steel-Cover sle...
GN.20057
GN 20.1-M16-62-H
M 16
28
28.8
62
20.5
55
22
200
Stainless Steel-Cover sle...
GN.20062
GN 20.1-M20-68-H
M 20
32
32.8
68
25.5
60
27
272
Stainless Steel-Cover sle...
GN.20067
GN 20.1-M24-74-H
M 24
36
36.8
74
30.5
65
30
352
Stainless Steel-Cover sle...
GN.20051
GN 20.1-M12-56-E
M 12
25
25.8
56
15.5
50
19
159
Stainless Steel-Cover sle...
GN.20056
GN 20.1-M16-62-E
M 16
28
28.8
62
20.5
55
22
200
Stainless Steel-Cover sle...
GN.20061
GN 20.1-M20-68-E
M 20
32
32.8
68
25.5
60
27
272
Stainless Steel-Cover sle...
GN.20066
GN 20.1-M24-74-E
M 24
36
36.8
74
30.5
65
30
352
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
RE.FF-N - ELESA-Injected polyurethane wheels
Elesa
01.07.2024
LMHP - LMHP Support ball bushing
Melucci
09.05.2022
LMFP - LMF/KP Support ball bushing
Melucci
09.05.2022
LMBF - LMBF/K Support ball bushing
Melucci
09.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表