目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DVB.7 - Vibration damping elements
Elesa
GENERAL CATALOGUE
Machine elements
Joints vibration-damping elements
DVB.6 - DVB.7
Powered by
CAD模型選擇
{elesa/general_catalogue/09/3_joints_vibration_damping_elements/dvb_6_dvb_7/dvb_7.prj},{NB=Vibration damping elements DVB.7-38-35-M10-40},{CODE=432331},{DESCRIPTION=DVB.7-38-35-M10-40},{DIM01=38},{DIM02=35},{DIM03=M10},{DIM03X=10.000},{DIM04=30},{DIM05=10},{DIM06=604},{DIM07=8.75},{DIM08=69},{WEIGHT=56}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
Ø d G7
[mm]
DIM04
d1
[mm]
DIM05
h
[mm]
DIM06
Max. load
[N]
DIM07
Max. deflection
[mm]
DIM08
Stiffness
[N/mm]
WEIGHT
Weight
[g]
Vibration damping element...
432301
DVB.7-20-17-M5-40
20
17
M5
10
5
207
4.25
49
12
Vibration damping element...
432101
DVB.7-20-17-M5-55
20
17
M5
10
5
253
4.25
60
12
Vibration damping element...
432501
DVB.7-20-17-M5-70
20
17
M5
10
5
311
4.25
73
12
Vibration damping element...
432302
DVB.7-20-17-M6-40
20
17
M6
10
6
207
4.25
49
18
Vibration damping element...
432102
DVB.7-20-17-M6-55
20
17
M6
10
6
253
4.25
60
18
Vibration damping element...
432502
DVB.7-20-17-M6-70
20
17
M6
10
6
311
4.25
73
18
Vibration damping element...
432303
DVB.7-25-17-M6-40
25
17
M6
19
6
289
4.25
68
22
Vibration damping element...
432103
DVB.7-25-17-M6-55
25
17
M6
19
6
358
4.25
84
22
Vibration damping element...
432503
DVB.7-25-17-M6-70
25
17
M6
19
6
454
4.25
107
22
Vibration damping element...
432304
DVB.7-25-20-M6-40
25
20
M6
16
7
286
5.00
57
14
Vibration damping element...
432104
DVB.7-25-20-M6-55
25
20
M6
16
7
617
5.00
123
14
Vibration damping element...
432504
DVB.7-25-20-M6-70
25
20
M6
16
7
802
5.00
160
14
Vibration damping element...
432311
DVB.7-32-22-M8-40
32
22
M8
24
8
411
5.50
75
33
Vibration damping element...
432111
DVB.7-32-22-M8-55
32
22
M8
24
8
506
5.50
92
33
Vibration damping element...
432511
DVB.7-32-22-M8-70
32
22
M8
24
8
673
5.50
122
33
Vibration damping element...
432313
DVB.7-32-26-M8-40
32
26
M8
21
9
538
6.50
82
23
Vibration damping element...
432113
DVB.7-32-26-M8-55
32
26
M8
21
9
770
6.50
118
23
Vibration damping element...
432513
DVB.7-32-26-M8-70
32
26
M8
21
9
1470
6.50
226
23
Vibration damping element...
432315
DVB.7-38-32-M8-40
38
32
M8
24
10
613
8.00
76
23
Vibration damping element...
432115
DVB.7-38-32-M8-55
38
32
M8
24
10
990
8.00
123
23
Vibration damping element...
432515
DVB.7-38-32-M8-70
38
32
M8
24
10
1738
8.00
217
23
Vibration damping element...
432317
DVB.7-38-32-M10-40
38
32
M10
24
10
613
8.00
76
23
Vibration damping element...
432117
DVB.7-38-32-M10-55
38
32
M10
24
10
990
8.00
123
23
Vibration damping element...
432517
DVB.7-38-32-M10-70
38
32
M10
24
10
1738
8.00
217
23
Vibration damping element...
432321
DVB.7-38-35-M8-40
38
35
M8
30
8
604
8.75
69
46
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表