目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 615-NI - Threaded ball spring plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Spring plungers
GN 615-NI
Powered by
CAD模型選擇
{elesa/general_catalogue/08/3_spring_plungers/gn_615_inox/gn_615_inox_asmtab.prj},{NB=Threaded ball spring plungers GN 615-M20-KN},{CODE=GN.33173},{DESCRIPTION=GN 615-M20-KN},{DIM01=M20},{NDM=20.000},{KDM=16.933},{DIM02=12.0},{DIM03=30},{DIM04=4.5},{DIM05=56.0},{DIM06=111.0},{WEIGHT=43},{PPATH=gn_615_inox_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
ⁿ/ₐ
DIM02
d2
[mm]
DIM03
l ±0.1
[mm]
DIM04
w
[mm]
DIM05
Preload
[N~]
DIM06
Max. load
[N~]
WEIGHT
Weight
[g]
Threaded ball spring plun...
GN.33090
GN 615-M2-KN
M2
1.0
4
0.3
0.8
1.5
1
Threaded ball spring plun...
GN.33093
GN 615-M3-KN
M3
1.5
7
0.4
3.0
4.5
1
Threaded ball spring plun...
GN.33103
GN 615-M4-KN
M4
2.5
9
0.8
6.0
14.5
1
Threaded ball spring plun...
GN.33113
GN 615-M5-KN
M5
3.0
12
0.9
8.0
14.0
1
Threaded ball spring plun...
GN.33123
GN 615-M6-KN
M6
3.5
14
1.0
11.0
18.0
2
Threaded ball spring plun...
GN.33133
GN 615-M8-KN
M8
4.5
16
1.5
18.0
31.0
4
Threaded ball spring plun...
GN.33143
GN 615-M10-KN
M10
6.0
19
2.0
24.0
45.0
7
Threaded ball spring plun...
GN.33153
GN 615-M12-KN
M12
8.0
22
2.5
26.0
49.0
10
Threaded ball spring plun...
GN.33163
GN 615-M16-KN
M16
10.0
24
3.5
41.0
86.0
24
Threaded ball spring plun...
GN.33173
GN 615-M20-KN
M20
12.0
30
4.5
56.0
111.0
43
Threaded ball spring plun...
GN.33183
GN 615-M24-KN
M24
15.0
34
5.5
81.0
151.0
70
Threaded ball spring plun...
GN.33104
GN 615-M4-KSN
M4
2.5
9
0.8
6.0
14.5
1
Threaded ball spring plun...
GN.33114
GN 615-M5-KSN
M5
3.0
12
0.9
15.0
22.0
1
Threaded ball spring plun...
GN.33124
GN 615-M6-KSN
M6
3.5
14
1.0
19.0
28.0
2
Threaded ball spring plun...
GN.33134
GN 615-M8-KSN
M8
4.5
16
1.5
36.0
62.0
4
Threaded ball spring plun...
GN.33144
GN 615-M10-KSN
M10
6.0
19
2.0
57.0
104.0
7
Threaded ball spring plun...
GN.33154
GN 615-M12-KSN
M12
8.0
22
2.5
61.0
110.0
10
Threaded ball spring plun...
GN.33164
GN 615-M16-KSN
M16
10.0
24
3.5
68.0
142.0
24
Threaded ball spring plun...
GN.33174
GN 615-M20-KSN
M20
12.0
30
4.5
84.0
166.0
43
Threaded ball spring plun...
GN.33184
GN 615-M24-KSN
M24
15.0
34
5.5
127.0
237.0
70
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表