目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 614.4-KU - Smooth spring plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Spring plungers
GN 614.4
Powered by
CAD模型選擇
{elesa/general_catalogue/08/3_spring_plungers/gn_614_4/gn614_4_ku.prj},{NB=Smooth spring plungers GN 614.4-5-KU(0)},{CODE=GN.32511},{DESCRIPTION=GN 614.4-5-KU},{POS=0},{DIM01=5},{DIM02=3.8},{DIM03=5.6},{DIM04=5},{DIM05=12.0},{DIM06=0.9},{DIM07=2.1},{DIM08=6.0},{DIM09=4.0},{DIM10=3.3},{DIM11=9.0},{WEIGHT=1},{NORMNR=GN 614.4},{D1=5},{D2=3.8},{D3=5.6},{D4=5},{L1=12.0},{L2=0.9},{L3=2.1},{L4=6.0},{W=4.0},{FEDERDRUCK1=3.3},{FEDERDRUCK2=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 +0.1
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4 ±0.05
[mm]
DIM05
l1
[mm]
DIM06
l2 ≈
[mm]
DIM07
l3 ≈
[mm]
DIM08
l4 ≈
[mm]
DIM09
w
[mm]
DIM10
Preload
[N]
DIM11
Max. load
[N]
WEIGHT
Weight
[g]
Smooth spring plungers GN...
GN.32501
GN 614.4-4-KU
4
2.8
4.6
4
10.7
0.9
1.8
5.6
2.7
3.0
8.2
1
Smooth spring plungers GN...
GN.32511
GN 614.4-5-KU
5
3.8
5.6
5
12.0
0.9
2.1
6.0
4.0
3.3
9.0
1
Smooth spring plungers GN...
GN.32521
GN 614.4-6-KU
6
4.8
6.5
6
15.0
1.0
2.3
8.2
5.5
6.1
12.0
1
Smooth spring plungers GN...
GN.32531
GN 614.4-8-KU
8
6.2
8.5
8
18.0
1.1
2.9
9.5
6.5
10.7
17.0
3
Smooth spring plungers GN...
GN.32541
GN 614.4-10-KU
10
8.0
11.0
10
26.0
1.5
3.5
15.0
8.0
16.2
29.0
3
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表