目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 214.6 - Lock pins
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 214.6
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_214_6/gn214_6.prj},{NB=Lock pins GN 214.6-10-60(1)},{CODE=GN.79897},{DESCRIPTION=GN 214.6-10-60},{POS=1},{DIM01=10},{DIM02=12+1},{DIM03=9.9},{DIM04=16},{DIM05=28},{DIM06=60},{DIM07=9.8},{DIM08=42.0},{DIM09=3.3},{DIM10=1.0},{DIM11=47},{WEIGHT=66},{NORMNR=GN 214.6},{D1=10},{L1=60},{L1X=20,25,30,40,50,60},{A=3.3},{B=1.0},{D2=13.0},{D3=9.9},{D4=16},{D5=28},{L2=9.8},{L3=42.0},{BL=47}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 -0.04
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
d5
[mm]
DIM06
l1 +0.4
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
a
[mm]
DIM10
b
[mm]
DIM11
Double sided shearing force lbf
[kN]
WEIGHT
Weight
[g]
Lock pins GN 214.6-6-16(1...
GN.37151
GN 214.6-6-16
6
7.5+0.5
5.9
12
23
16
7.0
38.0
2.3
0.5
17
20
Lock pins GN 214.6-6-20(1...
GN.37152
GN 214.6-6-20
6
7.5+0.5
5.9
12
23
20
7.0
38.0
2.3
0.5
17
21
Lock pins GN 214.6-6-25(1...
GN.37153
GN 214.6-6-25
6
7.5+0.5
5.9
12
23
25
7.0
38.0
2.3
0.5
17
22
Lock pins GN 214.6-6-30(1...
GN.37154
GN 214.6-6-30
6
7.5+0.5
5.9
12
23
30
7.0
38.0
2.3
0.5
17
23
Lock pins GN 214.6-6-35(1...
GN.79851
GN 214.6-6-35
6
7.5+0.5
5.9
12
23
35
7.0
38.0
2.3
0.5
17
23
Lock pins GN 214.6-6-40(1...
GN.37155
GN 214.6-6-40
6
7.5+0.5
5.9
12
23
40
7.0
38.0
2.3
0.5
17
25
Lock pins GN 214.6-6-45(1...
GN.79853
GN 214.6-6-45
6
7.5+0.5
5.9
12
23
45
7.0
38.0
2.3
0.5
17
23
Lock pins GN 214.6-6-50(1...
GN.79855
GN 214.6-6-50
6
7.5+0.5
5.9
12
23
50
7.0
38.0
2.3
0.5
17
23
Lock pins GN 214.6-6-60(1...
GN.79857
GN 214.6-6-60
6
7.5+0.5
5.9
12
23
60
7.0
38.0
2.3
0.5
17
23
Lock pins GN 214.6-6-70(1...
GN.79859
GN 214.6-6-70
6
7.5+0.5
5.9
12
23
70
7.0
38.0
2.3
0.5
17
23
Lock pins GN 214.6-6-80(1...
GN.79861
GN 214.6-6-80
6
7.5+0.5
5.9
12
23
80
7.0
38.0
2.3
0.5
17
23
Lock pins GN 214.6-8-16(1...
GN.79871
GN 214.6-8-16
8
10+0.5
7.9
12
23
16
8.4
38.0
2.8
0.6
35
25
Lock pins GN 214.6-8-20(1...
GN.37161
GN 214.6-8-20
8
10+0.5
7.9
12
23
20
8.4
38.0
2.8
0.6
35
25
Lock pins GN 214.6-8-25(1...
GN.37162
GN 214.6-8-25
8
10+0.5
7.9
12
23
25
8.4
38.0
2.8
0.6
35
27
Lock pins GN 214.6-8-30(1...
GN.37163
GN 214.6-8-30
8
10+0.5
7.9
12
23
30
8.4
38.0
2.8
0.6
35
29
Lock pins GN 214.6-8-35(1...
GN.79873
GN 214.6-8-35
8
10+0.5
7.9
12
23
35
8.4
38.0
2.8
0.6
35
29
Lock pins GN 214.6-8-40(1...
GN.37164
GN 214.6-8-40
8
10+0.5
7.9
12
23
40
8.4
38.0
2.8
0.6
35
32
Lock pins GN 214.6-8-45(1...
GN.79875
GN 214.6-8-45
8
10+0.5
7.9
12
23
45
8.4
38.0
2.8
0.6
35
32
Lock pins GN 214.6-8-50(1...
GN.37165
GN 214.6-8-50
8
10+0.5
7.9
12
23
50
8.4
38.0
2.8
0.6
35
36
Lock pins GN 214.6-8-60(1...
GN.79877
GN 214.6-8-60
8
10+0.5
7.9
12
23
60
8.4
38.0
2.8
0.6
35
36
Lock pins GN 214.6-8-70(1...
GN.79879
GN 214.6-8-70
8
10+0.5
7.9
12
23
70
8.4
38.0
2.8
0.6
35
36
Lock pins GN 214.6-8-80(1...
GN.79881
GN 214.6-8-80
8
10+0.5
7.9
12
23
80
8.4
38.0
2.8
0.6
35
36
Lock pins GN 214.6-8-90(1...
GN.79883
GN 214.6-8-90
8
10+0.5
7.9
12
23
90
8.4
38.0
2.8
0.6
35
36
Lock pins GN 214.6-8-100(...
GN.79885
GN 214.6-8-100
8
10+0.5
7.9
12
23
100
8.4
38.0
2.8
0.6
35
36
Lock pins GN 214.6-10-15(...
GN.79891
GN 214.6-10-15
10
12+1
9.9
16
28
15
9.8
42.0
3.3
1.0
47
49
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表