目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 124.3 - Stainless steel locking pins
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 124.3
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_124_3/gn_124_3.prj},{NB=Stainless steel locking pins GN 124.3-10-20-E(1)},{CODE=GN.17592},{DESCRIPTION=GN 124.3-10-20-E},{POS=1},{DIM01=10},{DIM02=15},{DIM03=2.5},{DIM04=20},{DIM05=7},{DIM06=8.7},{DIM07=15.0},{DIM08=12.0},{DIM09=3},{DIM10=10},{DIM11=62},{WEIGHT=25},{D1=10},{L1=20},{D2=15},{D3=2.5},{K=12.0},{L2=7},{L3=8.7},{L4=15.0},{S=3}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 -0.04 -0.08
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
I1
[mm]
DIM05
I2
[mm]
DIM06
I3
[mm]
DIM07
I4
[mm]
DIM08
k
[mm]
DIM09
s
[mm]
DIM10
Mounting hole
[mm]
DIM11
Double sided shearing force
[KN]
WEIGHT
Weight
[g]
Stainless steel locking p...
GN.17581
GN 124.3-8-15-E
8
12
2.5
15
7
6.3
13.5
8.7
3
8
40
12
Stainless steel locking p...
GN.17582
GN 124.3-8-20-E
8
12
2.5
20
7
6.3
13.5
8.7
3
8
40
14
Stainless steel locking p...
GN.17583
GN 124.3-8-25-E
8
12
2.5
25
7
6.3
13.5
8.7
3
8
40
16
Stainless steel locking p...
GN.17584
GN 124.3-8-30-E
8
12
2.5
30
7
6.3
13.5
8.7
3
8
40
18
Stainless steel locking p...
GN.17585
GN 124.3-8-50-E
8
12
2.5
50
7
6.3
13.5
8.7
3
8
40
25
Stainless steel locking p...
GN.17591
GN 124.3-10-15-E
10
15
2.5
15
7
8.7
15.0
12.0
3
10
62
22
Stainless steel locking p...
GN.17592
GN 124.3-10-20-E
10
15
2.5
20
7
8.7
15.0
12.0
3
10
62
25
Stainless steel locking p...
GN.17593
GN 124.3-10-25-E
10
15
2.5
25
7
8.7
15.0
12.0
3
10
62
28
Stainless steel locking p...
GN.17594
GN 124.3-10-30-E
10
15
2.5
30
7
8.7
15.0
12.0
3
10
62
32
Stainless steel locking p...
GN.17595
GN 124.3-10-50-E
10
15
2.5
50
7
8.7
15.0
12.0
3
10
62
41
Stainless steel locking p...
GN.17596
GN 124.3-12-20-E
12
17
3.0
20
9
9.5
18.5
14.5
4
12
90
34
Stainless steel locking p...
GN.17597
GN 124.3-12-30-E
12
17
3.0
30
9
9.5
18.5
14.5
4
12
90
43
Stainless steel locking p...
GN.17598
GN 124.3-12-40-E
12
17
3.0
40
9
9.5
18.5
14.5
4
12
90
52
Stainless steel locking p...
GN.17599
GN 124.3-12-50-E
12
17
3.0
50
9
9.5
18.5
14.5
4
12
90
61
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表