目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 113.9 - Ball lock pins
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 113.9
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_113_9/gn_113_9.prj},{NB=Ball lock pins GN 113.9-10-110(1)},{CODE=GN.13244},{DESCRIPTION=GN 113.9-10-110},{POS=1},{DIM01=10},{DIM02=12.0},{DIM03=27},{DIM04=13.2},{DIM05=110},{DIM06=9.9},{DIM07=26.8},{DIM08=10},{DIM09=60},{VERS=4},{WEIGHT=107}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 -0.04/-0.08
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
d4
[mm]
DIM05
l1 +0.6
[mm]
DIM06
l2 ±0.1
[mm]
DIM07
l3 -0.2
[mm]
DIM08
Mounting hole H11
ⁿ/ₐ
DIM09
Double sided shearing force
[kN]
WEIGHT
Weight
[g]
Ball lock pins GN 113.9-5...
GN.13171
GN 113.9-5-10
5
5.5
23
10.2
10
6.2
20.2
5
14
23
Ball lock pins GN 113.9-5...
GN.13172
GN 113.9-5-15
5
5.5
23
10.2
15
6.2
20.2
5
14
24
Ball lock pins GN 113.9-5...
GN.13173
GN 113.9-5-20
5
5.5
23
10.2
20
6.2
20.2
5
14
24
Ball lock pins GN 113.9-5...
GN.13174
GN 113.9-5-25
5
5.5
23
10.2
25
6.2
20.2
5
14
25
Ball lock pins GN 113.9-5...
GN.13175
GN 113.9-5-30
5
5.5
23
10.2
30
6.2
20.2
5
14
26
Ball lock pins GN 113.9-5...
GN.13176
GN 113.9-5-35
5
5.5
23
10.2
35
6.2
20.2
5
14
26
Ball lock pins GN 113.9-5...
GN.13177
GN 113.9-5-40
5
5.5
23
10.2
40
6.2
20.2
5
14
27
Ball lock pins GN 113.9-5...
GN.13178
GN 113.9-5-45
5
5.5
23
10.2
45
6.2
20.2
5
14
28
Ball lock pins GN 113.9-5...
GN.13179
GN 113.9-5-50
5
5.5
23
10.2
50
6.2
20.2
5
14
28
Ball lock pins GN 113.9-5...
GN.13180
GN 113.9-5-60
5
5.5
23
10.2
60
6.2
20.2
5
14
31
Ball lock pins GN 113.9-5...
GN.13181
GN 113.9-5-70
5
5.5
23
10.2
70
6.2
20.2
5
14
32
Ball lock pins GN 113.9-5...
GN.13182
GN 113.9-5-80
5
5.5
23
10.2
80
6.2
20.2
5
14
33
Ball lock pins GN 113.9-6...
GN.13191
GN 113.9-6-10
6
7.0
23
10.2
10
7.2
20.2
6
21
25
Ball lock pins GN 113.9-6...
GN.13192
GN 113.9-6-15
6
7.0
23
10.2
15
7.2
20.2
6
21
25
Ball lock pins GN 113.9-6...
GN.13193
GN 113.9-6-20
6
7.0
23
10.2
20
7.2
20.2
6
21
26
Ball lock pins GN 113.9-6...
GN.13194
GN 113.9-6-25
6
7.0
23
10.2
25
7.2
20.2
6
21
27
Ball lock pins GN 113.9-6...
GN.13195
GN 113.9-6-30
6
7.0
23
10.2
30
7.2
20.2
6
21
29
Ball lock pins GN 113.9-6...
GN.13196
GN 113.9-6-35
6
7.0
23
10.2
35
7.2
20.2
6
21
29
Ball lock pins GN 113.9-6...
GN.13197
GN 113.9-6-40
6
7.0
23
10.2
40
7.2
20.2
6
21
30
Ball lock pins GN 113.9-6...
GN.13198
GN 113.9-6-45
6
7.0
23
10.2
45
7.2
20.2
6
21
31
Ball lock pins GN 113.9-6...
GN.13199
GN 113.9-6-50
6
7.0
23
10.2
50
7.2
20.2
6
21
32
Ball lock pins GN 113.9-6...
GN.13200
GN 113.9-6-60
6
7.0
23
10.2
60
7.2
20.2
6
21
34
Ball lock pins GN 113.9-6...
GN.13201
GN 113.9-6-70
6
7.0
23
10.2
70
7.2
20.2
6
21
36
Ball lock pins GN 113.9-6...
GN.13202
GN 113.9-6-80
6
7.0
23
10.2
80
7.2
20.2
6
21
38
Ball lock pins GN 113.9-8...
GN.13211
GN 113.9-8-10
8
9.5
27
13.2
10
8.4
26.8
8
38
43
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表