目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 113.3 - Balls lock pins
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 113.3
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_113_3/gn_113_3.prj},{NB=Balls lock pins GN 113.3-10-110},{CODE=GN.77439},{DESCRIPTION=GN 113.3-10-110},{DIM01=10},{DIM02=12.0},{DIM03=14},{DIM04=110},{DIM05=9.6},{DIM06=27},{DIM07=10},{DIM08=60},{TS=3.0},{WEIGHT=72}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
ⁿ/ₐ
DESCRIPTION
ⁿ/ₐ
DIM01
d1 -0.04 -0.08
[mm]
DIM02
d2
[mm]
DIM03
d3
[mm]
DIM04
l1 +0.6
[mm]
DIM05
l2 ±1
[mm]
DIM06
l3 ±0.2
[mm]
DIM07
Mounting hole H11
ⁿ/ₐ
DIM08
Double sided shearing force lbf
[KN]
WEIGHT
Weight
[g]
Balls lock pins GN 113.3-...
GN.37981
GN 113.3-5-10
5
5.5
10
10
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.37982
GN 113.3-5-15
5
5.5
10
15
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.37983
GN 113.3-5-20
5
5.5
10
20
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.37984
GN 113.3-5-25
5
5.5
10
25
6.0
22
5
14
20
Balls lock pins GN 113.3-...
GN.77401
GN 113.3-5-30
5
5.5
10
30
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.77402
GN 113.3-5-35
5
5.5
10
35
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.77403
GN 113.3-5-40
5
5.5
10
40
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.77404
GN 113.3-5-45
5
5.5
10
45
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.77405
GN 113.3-5-50
5
5.5
10
50
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.77406
GN 113.3-5-60
5
5.5
10
60
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.77407
GN 113.3-5-70
5
5.5
10
70
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.77408
GN 113.3-5-80
5
5.5
10
80
6.0
22
5
14
17
Balls lock pins GN 113.3-...
GN.38011
GN 113.3-6-10
6
7.0
10
10
7.0
22
6
21
29
Balls lock pins GN 113.3-...
GN.38012
GN 113.3-6-15
6
7.0
10
15
7.0
22
6
21
30
Balls lock pins GN 113.3-...
GN.38013
GN 113.3-6-20
6
7.0
10
20
7.0
22
6
21
31
Balls lock pins GN 113.3-...
GN.38014
GN 113.3-6-25
6
7.0
10
25
7.0
22
6
21
32
Balls lock pins GN 113.3-...
GN.38015
GN 113.3-6-30
6
7.0
10
30
7.0
22
6
21
33
Balls lock pins GN 113.3-...
GN.77411
GN 113.3-6-35
6
7.0
10
35
7.0
22
6
21
33
Balls lock pins GN 113.3-...
GN.38016
GN 113.3-6-40
6
7.0
10
40
7.0
22
6
21
35
Balls lock pins GN 113.3-...
GN.77412
GN 113.3-6-45
6
7.0
10
45
7.0
22
6
21
33
Balls lock pins GN 113.3-...
GN.77413
GN 113.3-6-50
6
7.0
10
50
7.0
22
6
21
33
Balls lock pins GN 113.3-...
GN.77414
GN 113.3-6-60
6
7.0
10
60
7.0
22
6
21
33
Balls lock pins GN 113.3-...
GN.77415
GN 113.3-6-70
6
7.0
10
70
7.0
22
6
21
33
Balls lock pins GN 113.3-...
GN.77416
GN 113.3-6-80
6
7.0
10
80
7.0
22
6
21
33
Balls lock pins GN 113.3-...
GN.77421
GN 113.3-8-10
8
9.5
14
10
8.2
27
8
38
35
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表