目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 111.8-A - Retaining cables
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Lock pins
GN 111.8
Powered by
CAD模型選擇
{elesa/general_catalogue/08/2_lock_pins/gn_111_8/gn_111_8_a_asmtab.prj},{NB=Retaining cables GN 111.8-200-14-A-TR},{CODE=GN.40851},{DESCRIPTION=GN 111.8-200-14-A-TR},{DIM01=14},{DIM02=1},{DIM03=200},{DIM04=75},{DIM05=1500},{WEIGHT=15},{DIM01X=14},{DIM02X=1.000},{VER=A},{PPATH=gn_111_8_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
[mm]
DIM03
I
[mm]
DIM04
Static load with ring
[N]
DIM05
Static load without ring
[N]
WEIGHT
Weight
[g]
Retaining cables GN 111.8...
GN.40831
GN 111.8-150-14-A-TR
14
1
150
75
1500
12
Retaining cables GN 111.8...
GN.40836
GN 111.8-150-18-A-TR
18
1.3
150
125
1500
12
Retaining cables GN 111.8...
GN.40841
GN 111.8-150-24-A-TR
24
1.5
150
140
1500
14
Retaining cables GN 111.8...
GN.40851
GN 111.8-200-14-A-TR
14
1
200
75
1500
15
Retaining cables GN 111.8...
GN.40856
GN 111.8-200-18-A-TR
18
1.3
200
125
1500
15
Retaining cables GN 111.8...
GN.40861
GN 111.8-200-24-A-TR
24
1.5
200
140
1500
17
Retaining cables GN 111.8...
GN.40871
GN 111.8-320-14-A-TR
14
1
320
75
1500
22
Retaining cables GN 111.8...
GN.40876
GN 111.8-320-18-A-TR
18
1.3
320
125
1500
22
Retaining cables GN 111.8...
GN.40881
GN 111.8-320-24-A-TR
24
1.5
320
140
1500
24
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表