目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 822.9 B - Mini indexing plungers with flange
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 822.9
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_822_9/gn_822_9_b_asmtab.prj},{NB=Mini indexing plungers with flange GN 822.9-6-6-B(0)},{CODE=GN.36653},{DESCRIPTION=GN 822.9-6-6-B},{POS=0},{DIM01=6},{DIM02=6},{DIM03=10},{DIM04=25},{DIM05=4.3},{DIM06=40},{DIM07=18},{DIM08=30},{DIM09=6},{DIM10=25.5},{DIM11=2.5},{DIM12=2},{DIM13=6},{DIM14=6},{DIM15=16},{WEIGHT=42},{VER=1},{PPATH=gn_822_9_b_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 +0.08 +0.03
[mm]
DIM02
d1 h9
[mm]
DIM03
d2 -0.05 -0.1
[mm]
DIM04
d3
[mm]
DIM05
d4
[mm]
DIM06
b1
[mm]
DIM07
b2
[mm]
DIM08
k
[mm]
DIM09
l1
ⁿ/ₐ
DIM10
l2
[mm]
DIM11
l3
[mm]
DIM12
l4
[mm]
DIM13
l5 Stoke
[mm]
DIM14
Spring preload
[N]
DIM15
Spring max load
[N]
WEIGHT
Weight
[g]
Mini indexing plungers wi...
GN.36633
GN 822.9-4-5-B
4
4
8
21
4.3
35
15
25
5
20.5
2.0
2
5
4
12
23
Mini indexing plungers wi...
GN.36637
GN 822.9-4-10-B
4
4
8
21
4.3
35
15
25
10
20.5
2.0
2
5
4
12
25
Mini indexing plungers wi...
GN.36643
GN 822.9-5-6-B
5
5
10
25
4.3
40
18
30
6
25.5
2.5
2
6
6
16
40
Mini indexing plungers wi...
GN.36647
GN 822.9-5-12-B
5
5
10
25
4.3
40
18
30
12
25.5
2.5
2
6
6
16
43
Mini indexing plungers wi...
GN.36653
GN 822.9-6-6-B
6
6
10
25
4.3
40
18
30
6
25.5
2.5
2
6
6
16
42
Mini indexing plungers wi...
GN.36657
GN 822.9-6-12-B
6
6
10
25
4.3
40
18
30
12
25.5
2.5
2
6
6
16
45
Mini indexing plungers wi...
GN.36663
GN 822.9-8-10-B
8
8
14
33
5.3
50
23
38
10
35.0
2.5
3
10
11
35
100
Mini indexing plungers wi...
GN.36669
GN 822.9-8-20-B
8
8
14
33
5.3
50
23
38
20
35.0
2.5
3
10
11
35
106
Mini indexing plungers wi...
GN.36677
GN 822.9-10-10-B
10
10
14
33
5.3
50
23
38
10
35.0
2.5
3
10
11
35
112
Mini indexing plungers wi...
GN.36683
GN 822.9-10-20-B
10
10
14
33
5.3
50
23
38
20
35.0
2.5
3
10
11
35
119
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表