目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 817.7-E - Stainless steel indexing plungers
Elesa
GENERAL CATALOGUE
Indexing and positioning elements
Indexing plungers
GN 817.7
Powered by
CAD模型選擇
{elesa/general_catalogue/08/1_indexing_plungers/gn_817_7/gn_817_7_e_asmtab.prj},{NB=Stainless steel indexing plungers GN 817.7-12-15-E-OP(0)},{CODE=GN.81613},{DESCRIPTION=GN 817.7-12-15-E-OP},{POS=0},{DIM01=12},{DIM02=M 20 x 1.5},{DIM03=M 3},{DIM04=21},{DIM05=15},{DIM06=76},{DIM07=34},{DIM08=10},{DIM09=24},{DIM10=4},{DIM11=19},{DIM12=30},{DIM13=12},{DIM14=26},{WEIGHT=246},{VER=4},{PPATH=gn_817_7_e_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1 Tip -0.02 -0.05 Hole H7
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
ⁿ/ₐ
DIM04
d4
[mm]
DIM05
I1
[mm]
DIM06
I2
[mm]
DIM07
I3
[mm]
DIM08
I4
[mm]
DIM09
I5
[mm]
DIM10
I6 min
[mm]
DIM11
sw1
[mm]
DIM12
sw2
[mm]
DIM13
Force F a 6 bar#
[N]
DIM14
Force F a 6 bar*
[N]
WEIGHT
Weight
[g]
Stainless steel indexing ...
GN.81523
GN 817.7-6-9-E-OP
6
M 12 x 1.5
M 3
21
9
73
22
10
24
4
19
18
12
26
177
Stainless steel indexing ...
GN.81553
GN 817.7-8-12-E-OP
8
M 16 x 1.5
M 3
21
12
73
26
10
24
4
19
24
12
26
203
Stainless steel indexing ...
GN.81583
GN 817.7-10-12-E-OP
10
M 16 x 1.5
M 3
21
12
76
26
10
24
4
19
24
12
26
215
Stainless steel indexing ...
GN.81613
GN 817.7-12-15-E-OP
12
M 20 x 1.5
M 3
21
15
76
34
10
24
4
19
30
12
26
246
Stainless steel indexing ...
GN.81521
GN 817.7-6-9-E-BS0,4
6
M 12 x 1.5
M 3
21
9
73
22
10
24
4
19
18
12
26
179
Stainless steel indexing ...
GN.81551
GN 817.7-8-12-E-BS0,4
8
M 16 x 1.5
M 3
21
12
73
26
10
24
4
19
24
12
26
205
Stainless steel indexing ...
GN.81581
GN 817.7-10-12-E-BS0,4
10
M 16 x 1.5
M 3
21
12
76
26
10
24
4
19
24
12
26
217
Stainless steel indexing ...
GN.81611
GN 817.7-12-15-E-BS0,4
12
M 20 x 1.5
M 3
21
15
76
34
10
24
4
19
30
12
26
248
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GN 717-NI - ELESA-Indexing plungers
Elesa
01.07.2024
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表