目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
I.621+x-SST - Revolving handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Revolving handles
I.621+x
Powered by
CAD模型選擇
{elesa/general_catalogue/05/2_revolving_handles/i_621_x_combi/i_621_x_sst.prj},{NB=Revolving handles I.621/65+x-M10-SST},{CODE=120644},{DESCRIPTION=I.621/65+x-M10-SST},{DIM01=22.0},{DIM02=65},{DIM03=M10},{DIM04=18.0},{DIM05=15},{DIM06=21},{DIM07=4},{WEIGHT=82},{NDM=10},{VER=2.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
L
[mm]
DIM03
d6g
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
l
[mm]
DIM06
l1
[mm]
DIM07
s
[mm]
WEIGHT
Weight
[g]
Revolving handles I.621/4...
120623
I.621/45+x-M6-SST
15.5
45
M6
13.0
13
15
3
27
Revolving handles I.621/4...
120624
I.621/45+x-M8-SST
15.5
45
M8
13.0
15
15
4
30
Revolving handles I.621/6...
120633
I.621/60+x-M6-SST
18.0
60
M6
14.5
13
19
3
32
Revolving handles I.621/6...
120634
I.621/60+x-M8-SST
18.0
60
M8
14.5
15
19
4
35
Revolving handles I.621/6...
120643
I.621/65+x-M8-SST
22.0
65
M8
18.0
15
21
4
80
Revolving handles I.621/6...
120644
I.621/65+x-M10-SST
22.0
65
M10
18.0
15
21
4
82
Revolving handles I.621/7...
120648
I.621/73+x-M8-SST
23.0
73
M8
19.0
15
24
4
85
Revolving handles I.621/7...
120649
I.621/73+x-M10-SST
23.0
73
M10
19.0
15
24
4
87
Revolving handles I.621/8...
120653
I.621/80+x-M8-SST
24.0
80
M8
19.0
15
27
4
88
Revolving handles I.621/8...
120654
I.621/80+x-M10-SST
24.0
80
M10
19.0
15
27
4
100
Revolving handles I.621/9...
120663
I.621/90+x-M10-SST
25.0
90
M10
19.5
17
30
5
120
Revolving handles I.621/1...
120673
I.621/100+x-M10-SST
27.0
101
M10
22.0
17
34
5
125
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表