目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
DIN 39 - Shaped handles
Elesa
GENERAL CATALOGUE
Fixed & revolving handles
Fixed handles
DIN 39
Powered by
CAD模型選擇
{elesa/general_catalogue/05/1_fixed_handles/din_39/din_39.prj},{NB=Shaped handles DIN 39-ST-32-E},{CODE=GN.10995},{DESCRIPTION=DIN 39-ST-32-E},{DIM01=32},{DIM02=M12},{DIM03=20},{DIM04=100},{DIM05=21},{DIM06=13},{WEIGHT=360},{NDM=12.000},{KDM=9.853}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d3
ⁿ/ₐ
DIM03
d4h13
[mm]
DIM04
l1
[mm]
DIM05
l2
[mm]
DIM06
l3
[mm]
WEIGHT
Weight
[g]
Shaped handles DIN 39-ST-...
GN.10935
DIN 39-ST-16-E
16
M6
10
50
11
7
45
Shaped handles DIN 39-ST-...
GN.10955
DIN 39-ST-20-E
20
M8
13
64
13
8
91
Shaped handles DIN 39-ST-...
GN.10975
DIN 39-ST-25-E
25
M10
16
80
14
10
177
Shaped handles DIN 39-ST-...
GN.10995
DIN 39-ST-32-E
32
M12
20
100
21
13
360
Shaped handles DIN 39-ST-...
GN.10998
DIN 39-ST-36-E
36
M16
22
112
26
14
526
Shaped handles DIN 39-A4-...
GN.10911
DIN 39-A4-16-E
16
M6
10
50
11
7
40
Shaped handles DIN 39-A4-...
GN.10914
DIN 39-A4-20-E
20
M8
13
64
13
8
100
Shaped handles DIN 39-A4-...
GN.10917
DIN 39-A4-25-E
25
M10
16
80
14
10
177
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表