目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
M.1066 FM - Tubular handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
M.1066
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/m_1066_combi/173_m1066_fm_asmtab.prj},{NB=Tubular handles M.1066 FM/30-300},{CODE=37861},{DESCRIPTION=M.1066 FM/30-300},{DIM01=30},{DIM02=300±1},{DIM03=365},{DIM04=M8},{DIM05=13},{DIM06=77},{DIM07=60},{DIM08=22},{DIM09=90},{DIM10=18},{DIM11=270},{DIM12=30},{DIM13=3300},{DIM14=5700},{WEIGHT=310},{NDM=8.000},{KDM=6.466},{DIM12X=70},{PPATH=173_m1066_fm_asmtpl.prj},{F=300.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d2
[mm]
DIM02
f
[mm]
DIM03
L
[mm]
DIM04
d
ⁿ/ₐ
DIM05
d1
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h3
[mm]
DIM10
l
[mm]
DIM11
l1
[mm]
DIM12
l2
[mm]
DIM13
F2
[N]
DIM14
F2
[N]
WEIGHT
Weight
[g]
Tubular handles M.1066 FM...
37851
M.1066 FM/30-200
30
200±1
265
M8
13
77
60
22
90
18
170
30
4400
6500
270
Tubular handles M.1066 FM...
37856
M.1066 FM/30-250
30
250±1
315
M8
13
77
60
22
90
18
220
30
3500
6000
290
Tubular handles M.1066 FM...
37861
M.1066 FM/30-300
30
300±1
365
M8
13
77
60
22
90
18
270
30
3300
5700
310
Tubular handles M.1066 FM...
37866
M.1066 FM/30-400
30
400±1
465
M8
13
77
60
22
90
18
370
30
2400
4500
350
Tubular handles M.1066 FM...
37871
M.1066 FM/30-500
30
500±1
565
M8
13
77
60
22
90
18
470
30
1500
3800
390
Tubular handles M.1066 FM...
37876
M.1066 FM/30-600
30
600±1
665
M8
13
77
60
22
90
18
570
30
880
3200
430
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表