您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 334 - Tubular oval-cross-section handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
GN 334
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/gn_334/gn_334.prj},{NB=Tubular oval-cross-section handles GN 334-36-400-EL},{CODE=GN.14876},{DESCRIPTION=GN 334-36-400-EL},{DIM01=36},{DIM02=400},{DIM03=M8},{DIM04=24},{DIM05=57},{DIM06=71},{DIM07=422},{DIM08=378},{DIM09=40},{DIM10=15},{WEIGHT=830},{COLOR=0.75,0.75,0.75,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
l1±0.5
[mm]
DIM03
d
ⁿ/ₐ
DIM04
a
[mm]
DIM05
h1
[mm]
DIM06
h2
[mm]
DIM07
l2
[mm]
DIM08
l3
[mm]
DIM09
l4
[mm]
DIM10
tmin
[mm]
WEIGHT
Weight
[g]
Tubular oval-cross-sectio...
GN.14861
GN 334-36-200-EL
36
200
M8
24
57
71
222
178
40
15
415
Tubular oval-cross-sectio...
GN.14862
GN 334-36-200-SW
36
200
M8
24
57
71
222
178
40
15
415
Tubular oval-cross-sectio...
GN.14866
GN 334-36-250-EL
36
250
M8
24
57
71
272
228
40
15
522
Tubular oval-cross-sectio...
GN.14867
GN 334-36-250-SW
36
250
M8
24
57
71
272
228
40
15
522
Tubular oval-cross-sectio...
GN.14871
GN 334-36-300-EL
36
300
M8
24
57
71
322
278
40
15
620
Tubular oval-cross-sectio...
GN.14872
GN 334-36-300-SW
36
300
M8
24
57
71
322
278
40
15
620
Tubular oval-cross-sectio...
GN.14876
GN 334-36-400-EL
36
400
M8
24
57
71
422
378
40
15
830
Tubular oval-cross-sectio...
GN.14877
GN 334-36-400-SW
36
400
M8
24
57
71
422
378
40
15
830
Tubular oval-cross-sectio...
GN.14881
GN 334-36-500-EL
36
500
M8
24
57
71
522
478
40
15
1030
Tubular oval-cross-sectio...
GN.14882
GN 334-36-500-SW
36
500
M8
24
57
71
522
478
40
15
1030
Tubular oval-cross-sectio...
GN.14886
GN 334-36-600-EL
36
600
M8
24
57
71
622
578
40
15
1240
Tubular oval-cross-sectio...
GN.14887
GN 334-36-600-SW
36
600
M8
24
57
71
622
578
40
15
1240
Tubular oval-cross-sectio...
GN.14891
GN 334-36-800-EL
36
800
M8
24
57
71
822
778
40
15
1650
Tubular oval-cross-sectio...
GN.14892
GN 334-36-800-SW
36
800
M8
24
57
71
822
778
40
15
1650
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表