您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 333.3 - Tubular handles with variable hole centre distance
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
GN 333.3
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/gn_333_3/gn333_3.prj},{NB=Tubular handles with variable hole centre distance GN 333.3-28-392-A-SW},{CODE=GN.27649},{DESCRIPTION=GN 333.3-28-392-A-SW},{DIM01=28},{DIM02=392},{DIM03=M8},{DIM04=25},{DIM05=14},{DIM06=50},{DIM07=66},{DIM08=15},{WEIGHT=399},{NORMNR=GN 333.3},{D1=28},{L=392},{D2=M8},{B1=25},{B2=14},{H1=50},{H2=66},{T=15},{RCOLOR=0.376},{GCOLOR=0.376},{BCOLOR=0.376}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
l ±0.25
[mm]
DIM03
d2
ⁿ/ₐ
DIM04
b1
[mm]
DIM05
b2
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
t min.
[mm]
WEIGHT
Weight
[g]
Tubular handles with vari...
GN.27643
GN 333.3-28-242-A-SW
28
242
M8
25
14
50
66
15
317
Tubular handles with vari...
GN.27642
GN 333.3-28-242-A-ELS
28
242
M8
25
14
50
66
15
317
Tubular handles with vari...
GN.27641
GN 333.3-28-242-A-ELG
28
242
M8
25
14
50
66
15
317
Tubular handles with vari...
GN.27646
GN 333.3-28-292-A-SW
28
292
M8
25
14
50
66
15
342
Tubular handles with vari...
GN.27645
GN 333.3-28-292-A-ELS
28
292
M8
25
14
50
66
15
342
Tubular handles with vari...
GN.27644
GN 333.3-28-292-A-ELG
28
292
M8
25
14
50
66
15
342
Tubular handles with vari...
GN.27649
GN 333.3-28-392-A-SW
28
392
M8
25
14
50
66
15
399
Tubular handles with vari...
GN.27648
GN 333.3-28-392-A-ELS
28
392
M8
25
14
50
66
15
399
Tubular handles with vari...
GN.27647
GN 333.3-28-392-A-ELG
28
392
M8
25
14
50
66
15
399
Tubular handles with vari...
GN.27652
GN 333.3-28-492-A-SW
28
492
M8
25
14
50
66
15
482
Tubular handles with vari...
GN.27651
GN 333.3-28-492-A-ELS
28
492
M8
25
14
50
66
15
482
Tubular handles with vari...
GN.27650
GN 333.3-28-492-A-ELG
28
392
M8
25
14
50
66
15
482
Tubular handles with vari...
GN.27655
GN 333.3-28-592-A-SW
28
592
M8
25
14
50
66
15
556
Tubular handles with vari...
GN.27654
GN 333.3-28-592-A-ELS
28
592
M8
25
14
50
66
15
556
Tubular handles with vari...
GN.27653
GN 333.3-28-592-A-ELG
28
592
M8
25
14
50
66
15
556
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表