目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 333.1 - Tubolar handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
GN 333.1
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/gn_333_1/gn_333_1.prj},{NB=Tubolar handles GN 333.1-20-400-A-EL},{CODE=GN.27678},{DESCRIPTION=GN 333.1-20-400-A-EL},{DIM01=20},{DIM02=400},{DIM03=M6},{NDM=6},{DIM04=24},{DIM05=12},{DIM06=42},{DIM07=54},{DIM08=12},{WEIGHT=314},{VER=1},{DIM011=412},{DIM066=388},{COLOR1=0.005.0.005.0.006,0.00},{VERS=1},{RCOLOR=0.050},{GCOLOR=0.050},{BCOLOR=0.060}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
CODE
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
l±0.25
[mm]
DIM03
d2
[mm]
DIM04
b1
[mm]
DIM05
b2
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
t min
[mm]
WEIGHT
Weight
[g]
Tubolar handles GN 333.1-...
GN.27656
GN 333.1-20-180-A-EL
20
180
M6
24
12
42
54
12
180
Tubolar handles GN 333.1-...
GN.27657
GN 333.1-20-180-A-ES
20
180
M6
24
12
42
54
12
180
Tubolar handles GN 333.1-...
GN.27658
GN 333.1-20-180-A-SW
20
180
M6
24
12
42
54
12
180
Tubolar handles GN 333.1-...
GN.27674
GN 333.1-20-200-A-EL
20
200
M6
24
12
42
54
12
240
Tubolar handles GN 333.1-...
GN.27675
GN 333.1-20-200-A-SW
20
200
M6
24
12
42
54
12
240
Tubolar handles GN 333.1-...
GN.27695
GN 333.1-20-200-A-ES
20
200
M6
24
12
42
54
12
240
Tubolar handles GN 333.1-...
GN.27676
GN 333.1-20-300-A-EL
20
300
M6
24
12
42
54
12
280
Tubolar handles GN 333.1-...
GN.27677
GN 333.1-20-300-A-SW
20
300
M6
24
12
42
54
12
280
Tubolar handles GN 333.1-...
GN.27696
GN 333.1-20-300-A-ES
20
300
M6
24
12
42
54
12
280
Tubolar handles GN 333.1-...
GN.27678
GN 333.1-20-400-A-EL
20
400
M6
24
12
42
54
12
314
Tubolar handles GN 333.1-...
GN.27679
GN 333.1-20-400-A-SW
20
400
M6
24
12
42
54
12
314
Tubolar handles GN 333.1-...
GN.27697
GN 333.1-20-400-A-ES
20
400
M6
24
12
42
54
12
314
Tubolar handles GN 333.1-...
GN.27681
GN 333.1-28-200-A-EL
28
200
M8
25
14
50
66
14
485
Tubolar handles GN 333.1-...
GN.27682
GN 333.1-28-200-A-SW
28
200
M8
25
14
50
66
14
485
Tubolar handles GN 333.1-...
GN.27683
GN 333.1-28-200-A-ES
28
200
M8
25
14
50
66
14
485
Tubolar handles GN 333.1-...
GN.27686
GN 333.1-28-300-A-EL
28
300
M8
25
14
50
66
14
518
Tubolar handles GN 333.1-...
GN.27687
GN 333.1-28-300-A-SW
28
300
M8
25
14
50
66
14
518
Tubolar handles GN 333.1-...
GN.27688
GN 333.1-28-300-A-ES
28
300
M8
25
14
50
66
14
518
Tubolar handles GN 333.1-...
GN.27691
GN 333.1-28-500-A-EL
28
500
M8
25
14
50
66
14
585
Tubolar handles GN 333.1-...
GN.27692
GN 333.1-28-500-A-SW
28
500
M8
25
14
50
66
14
585
Tubolar handles GN 333.1-...
GN.27693
GN 333.1-28-500-A-ES
28
500
M8
25
14
50
66
14
585
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表