目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
EVH-CLEAN - Tubular handles
Elesa
GENERAL CATALOGUE
Handles
Tubolar handles
EVH-CLEAN
Powered by
CAD模型選擇
{elesa/general_catalogue/04/3_tubolar_handles/evh_clean/evh_clean_asmtab.prj},{NB=Tubular handles EVH.400-CLEAN},{CODE=150815},{DESCRIPTION=EVH.400-CLEAN},{DIM01=25},{DIM02=400},{DIM03=440},{DIM04=10.5},{DIM05=35},{DIM06=74},{DIM07=57.5},{DIM08=28},{DIM09=15},{DIM10=356},{DIM11=16.4},{DIM12=4},{DIM13=42.5},{DIM14=35},{DIM15=2700},{DIM16=3100},{WEIGHT=456},{PPATH=evh_clean_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d3
[mm]
DIM02
f±1
[mm]
DIM03
L
[mm]
DIM04
d
[mm]
DIM05
d4
[mm]
DIM06
h
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
h4
[mm]
DIM10
l1
[mm]
DIM11
l3
[mm]
DIM12
d2
[mm]
DIM13
C
[mm]
DIM14
x
[mm]
DIM15
F2
[N]
DIM16
F2
[N]
WEIGHT
Weight
[g]
Tubular handles EVH.300-C...
150811
EVH.300-CLEAN
25
300
340
10.5
35
74
57.5
20
15
256
16.4
4
42.5
35
3200
4200
235
Tubular handles EVH.350-C...
150813
EVH.350-CLEAN
25
350
390
10.5
35
74
57.5
20
15
306
16.4
4
42.5
35
3000
3500
268
Tubular handles EVH.400-C...
150815
EVH.400-CLEAN
25
400
440
10.5
35
74
57.5
28
15
356
16.4
4
42.5
35
2700
3100
456
Tubular handles EVH.500-C...
150817
EVH.500-CLEAN
25
500
540
10.5
35
74
57.5
20
15
456
16.4
4
42.5
35
2100
2400
301
Tubular handles EVH.600-C...
150819
EVH.600-CLEAN
25
600
640
10.5
35
74
57.5
20
15
556
16.4
4
42.5
35
1300
1900
335
Tubular handles EVH.700-C...
150821
EVH.700-CLEAN
25
700
740
10.5
35
74
57.5
20
15
656
16.4
4
42.5
35
1200
1600
368
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表