目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MPR - Folding handle with recessed tray
Elesa
GENERAL CATALOGUE
Handles
Flush pull handles
MPR
Powered by
CAD模型選擇
{elesa/general_catalogue/04/2_flush_pull_handles/mpr/mpr_asmtab.prj},{NB=Folding handle with recessed tray MPR.167(1)},{CODE=43861},{DESCRIPTION=MPR.167},{POS=1},{DIM01=167},{DIM02=141},{DIM03=98},{DIM04=116},{DIM05=21},{DIM06=18},{DIM07=78},{DIM08=105},{DIM09=17.7},{DIM10=43},{DIM11=3},{DIM12=5.2},{DIM13=-},{DIM14=-},{WEIGHT=214},{PPATH=parts/mpr_asmtpl.prj},{F1=0},{F2=0},{L=0},{H=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
f1
[mm]
DIM03
f2
[mm]
DIM04
L
[mm]
DIM05
H
[mm]
DIM06
h1
[mm]
DIM07
h2
[mm]
DIM08
b1
[mm]
DIM09
l1
[mm]
DIM10
l2
[mm]
DIM11
s
[mm]
DIM12
d
[mm]
DIM13
F1
[N]
DIM14
F2
[N]
WEIGHT
Weight
[g]
Folding handle with reces...
43851
MPR.141
141
118
79
96
19
16
63
90
16.5
29
3
4.2
1650
2400
146
Folding handle with reces...
43851-C33
MPR.141-C33
141
118
79
96
19
16
63
90
16.5
29
3
4.2
1650
2400
146
Folding handle with reces...
43861
MPR.167
167
141
98
116
21
18
78
105
17.7
43
3
5.2
-
-
214
Folding handle with reces...
43861-C33
MPR.167-C33
167
141
98
116
21
18
78
105
17.3
43
3
5.2
-
-
214
Folding handle with reces...
151061
MPR.141-CLEAN
141
118
79
96
19
16
63
90
16.5
29
3
4.2
1650
2400
146
Folding handle with reces...
151065
MPR.167-CLEAN
167
141
98
116
21
18
78
105
17.3
43
3
5.2
-
-
214
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表