目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MPE - Folding handles with return spring
Elesa
GENERAL CATALOGUE
Handles
Flush pull handles
MPE
Powered by
CAD模型選擇
{elesa/general_catalogue/04/2_flush_pull_handles/mpe/mpe_asmtab.prj},{NB=Folding handles with return spring MPE.135(1)},{CODE=43801},{DESCRIPTION=MPE.135},{POS=1},{DIM01=135},{DIM02=80},{DIM03=74},{DIM04=20},{DIM05=63},{DIM06=90},{DIM07=16.5},{DIM08=29},{DIM09=41},{DIM10=8},{DIM11=6.3},{DIM12=1700},{DIM13=2500},{WEIGHT=127},{PPATH=parts/mpe_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
B
[mm]
DIM02
f
[mm]
DIM03
L
[mm]
DIM04
H
[mm]
DIM05
h2
[mm]
DIM06
b1
[mm]
DIM07
l1
[mm]
DIM08
l2
[mm]
DIM09
l3
[mm]
DIM10
l4
[mm]
DIM11
d
[mm]
DIM12
F1
[N]
DIM13
F2
[N]
WEIGHT
Weight
[g]
Folding handles with retu...
43801
MPE.135
135
80
74
20
63
90
16.5
29
41
8
6.3
1700
2500
127
Folding handles with retu...
43801-C33
MPE.135-C33
135
80
74
20
63
90
16.5
29
41
8
6.3
1700
2500
127
Folding handles with retu...
151051
MPE.135-CLEAN
135
80
74
20
63
90
16.5
29
41
8
6.3
1700
2500
127
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表