您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
français
italiano
English
QA認證資訊
目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 565.4 - Bridge handles
Elesa
GENERAL CATALOGUE
Handles
Bridge handles
GN 565.4
Powered by
CAD模型選擇
{elesa/general_catalogue/04/1_bridge_handles/gn_565_4/gn_565_4.prj},{NB=Bridge handles GN 565.4-20-192-B-SW},{CODE=GN.27418},{DESCRIPTION=GN 565.4-20-192-B-SW},{DIM01=20},{DIM02=221},{DIM03=192±0.25},{DIM03X=192},{DIM04=-},{DIM05=5.3},{DIM06=13},{DIM07=51},{DIM08=5},{DIM08X=5},{DIM09=-},{DIM09X=0.000},{DIM10=5},{DIM10X=5},{WEIGHT=120},{NDM=5.3},{KDM=0.000},{DIM088=9.4},{DIM088X=9.400},{DIM100=10},{DIM100X=10},{COLOR=0.38,0.38,0.38,0.00}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
b
[mm]
DIM02
l2
[mm]
DIM03
l1
ⁿ/ₐ
DIM04
d1
[mm]
DIM05
d2
ⁿ/ₐ
DIM06
a
[mm]
DIM07
h1
[mm]
DIM08
h2
[mm]
DIM09
t1 min
[mm]
DIM10
t2
[mm]
WEIGHT
Weight
[g]
Bridge handles GN 565.4-2...
GN.27407
GN 565.4-20-160-A-BL
20
185
160±0.25
M6
-
13
51
-
8.5
-
105
Bridge handles GN 565.4-2...
GN.27408
GN 565.4-20-160-A-EL
20
185
160±0.25
M6
-
13
51
-
8.5
-
105
Bridge handles GN 565.4-2...
GN.27409
GN 565.4-20-160-A-SW
20
185
160±0.25
M6
-
13
51
-
8.5
-
105
Bridge handles GN 565.4-2...
GN.27410
GN 565.4-20-160-B-BL
20
185
160±0.25
-
5.3
13
51
5
-
5
100
Bridge handles GN 565.4-2...
GN.27411
GN 565.4-20-160-B-EL
20
185
160±0.25
-
5.3
13
51
5
-
5
100
Bridge handles GN 565.4-2...
GN.27412
GN 565.4-20-160-B-SW
20
185
160±0.25
-
5.3
13
51
5
-
5
100
Bridge handles GN 565.4-2...
GN.27413
GN 565.4-20-192-A-BL
20
221
192±0.25
M6
-
13
51
-
8.5
-
125
Bridge handles GN 565.4-2...
GN.27414
GN 565.4-20-192-A-EL
20
221
192±0.25
M6
-
13
51
-
8.5
-
125
Bridge handles GN 565.4-2...
GN.27415
GN 565.4-20-192-A-SW
20
221
192±0.25
M6
-
13
51
-
8.5
-
125
Bridge handles GN 565.4-2...
GN.27416
GN 565.4-20-192-B-BL
20
221
192±0.25
-
5.3
13
51
5
-
5
120
Bridge handles GN 565.4-2...
GN.27417
GN 565.4-20-192-B-EL
20
221
192±0.25
-
5.3
13
51
5
-
5
120
Bridge handles GN 565.4-2...
GN.27418
GN 565.4-20-192-B-SW
20
221
192±0.25
-
5.3
13
51
5
-
5
120
Bridge handles GN 565.4-2...
GN.27419
GN 565.4-26-160-A-BL
26
190
160±0.25
M8
-
17
57
-
12.0
-
190
Bridge handles GN 565.4-2...
GN.27420
GN 565.4-26-160-A-EL
26
190
160±0.25
M8
-
17
57
-
12.0
-
190
Bridge handles GN 565.4-2...
GN.27421
GN 565.4-26-160-A-SW
26
190
160±0.25
M8
-
17
57
-
12.0
-
190
Bridge handles GN 565.4-2...
GN.27422
GN 565.4-26-160-B-BL
26
190
160±0.25
-
6.4
17
57
6
-
6
180
Bridge handles GN 565.4-2...
GN.27423
GN 565.4-26-160-B-EL
26
190
160±0.25
-
6.4
17
57
6
-
6
180
Bridge handles GN 565.4-2...
GN.27424
GN 565.4-26-160-B-SW
26
190
160±0.25
-
6.4
17
57
6
-
6
180
Bridge handles GN 565.4-2...
GN.27425
GN 565.4-26-192-A-BL
26
227
192±0.25
M8
-
17
57
-
12.0
-
215
Bridge handles GN 565.4-2...
GN.27426
GN 565.4-26-192-A-EL
26
227
192±0.25
M8
-
17
57
-
12.0
-
215
Bridge handles GN 565.4-2...
GN.27427
GN 565.4-26-192-A-SW
26
227
192±0.25
M8
-
17
57
-
12.0
-
215
Bridge handles GN 565.4-2...
GN.27428
GN 565.4-26-192-B-BL
26
227
192±0.25
-
6.4
17
57
6
-
6
205
Bridge handles GN 565.4-2...
GN.27429
GN 565.4-26-192-B-EL
26
227
192±0.25
-
6.4
17
57
6
-
6
205
Bridge handles GN 565.4-2...
GN.27430
GN 565.4-26-192-B-SW
26
227
192±0.25
-
6.4
17
57
6
-
6
205
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表