目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
ERM-A - Adjustable handles
Elesa
GENERAL CATALOGUE
Clamping levers
Adjustable handles
ERM.
Powered by
CAD模型選擇
{elesa/general_catalogue/03/1_adjustable_handles/erm_combi/erm.prj},{NB=Adjustable handles ERM.63 A-M8-C6},{CODE=240015-C6},{DESCRIPTION=ERM.63 A-M8-C6},{DIM01=63},{DIM02=M8},{DIM03=72.00},{DIM04=18.0},{DIM05=38},{DIM06=41},{DIM07=10},{DIM08=31.0},{DIM09=3.5},{DIM10=27.0},{DIM11=13.5},{DIM12=13.5},{DIM13=24},{WEIGHT=34},{NDM=8.000},{KDM=6.647},{R=0.655},{G=0.161},{B=0.125}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Description
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
R
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
D
[mm]
DIM05
H
[mm]
DIM06
H1
[mm]
DIM07
h
[mm]
DIM08
h1
[mm]
DIM09
h2
[mm]
DIM10
h3
[mm]
DIM11
d1
[mm]
DIM12
l1
[mm]
DIM13
Teeth no.
ⁿ/ₐ
WEIGHT
Weight
[g]
Adjustable handles ERM.44...
240002-C2
ERM.44 A-M4-C2
44
M4
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
16
Adjustable handles ERM.44...
240002-C6
ERM.44 A-M4-C6
44
M4
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
16
Adjustable handles ERM.44...
240002-C8
ERM.44 A-M4-C8
44
M4
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
16
Adjustable handles ERM.44...
240002-C9
ERM.44 A-M4-C9
44
M4
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
16
Adjustable handles ERM.44...
240002-C17
ERM.44 A-M4-C17
44
M4
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
16
Adjustable handles ERM.44...
240003-C2
ERM.44 A-M5-C2
44
M5
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
16
Adjustable handles ERM.44...
240003-C6
ERM.44 A-M5-C6
44
M5
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
16
Adjustable handles ERM.44...
240003-C8
ERM.44 A-M5-C8
44
M5
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
16
Adjustable handles ERM.44...
240003-C9
ERM.44 A-M5-C9
44
M5
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
16
Adjustable handles ERM.44...
240003-C17
ERM.44 A-M5-C17
44
M5
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
16
Adjustable handles ERM.44...
240004-C2
ERM.44 A-M6-C2
44
M6
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
15
Adjustable handles ERM.44...
240004-C6
ERM.44 A-M6-C6
44
M6
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
15
Adjustable handles ERM.44...
240004-C8
ERM.44 A-M6-C8
44
M6
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
15
Adjustable handles ERM.44...
240004-C9
ERM.44 A-M6-C9
44
M6
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
15
Adjustable handles ERM.44...
240004-C17
ERM.44 A-M6-C17
44
M6
51.25
14.5
30
33
8
24.5
3.5
20.5
10.0
11.0
18
15
Adjustable handles ERM.63...
240014-C2
ERM.63 A-M6-C2
63
M6
51.25
18.0
38
41
10
31.0
3.5
27.0
13.5
13.5
24
36
Adjustable handles ERM.63...
240014-C6
ERM.63 A-M6-C6
63
M6
72.00
18.0
38
41
10
31.0
3.5
27.0
13.5
13.5
24
36
Adjustable handles ERM.63...
240014-C8
ERM.63 A-M6-C8
63
M6
72.00
18.0
38
41
10
31.0
3.5
27.0
13.5
13.5
24
36
Adjustable handles ERM.63...
240014-C9
ERM.63 A-M6-C9
63
M6
72.00
18.0
38
41
10
31.0
3.5
27.0
13.5
13.5
24
36
Adjustable handles ERM.63...
240014-C17
ERM.63 A-M6-C17
63
M6
72.00
18.0
38
41
10
31.0
3.5
27.0
13.5
13.5
24
36
Adjustable handles ERM.63...
240015-C2
ERM.63 A-M8-C2
63
M8
72.00
18.0
38
41
10
31.0
3.5
27.0
13.5
13.5
24
34
Adjustable handles ERM.63...
240015-C6
ERM.63 A-M8-C6
63
M8
72.00
18.0
38
41
10
31.0
3.5
27.0
13.5
13.5
24
34
Adjustable handles ERM.63...
240015-C8
ERM.63 A-M8-C8
63
M8
72.00
18.0
38
41
10
31.0
3.5
27.0
13.5
13.5
24
34
Adjustable handles ERM.63...
240015-C9
ERM.63 A-M8-C9
63
M8
72.00
18.0
38
41
10
31.0
3.5
27.0
13.5
13.5
24
34
Adjustable handles ERM.63...
240015-C17
ERM.63 A-M8-C17
63
M8
72.00
18.0
38
41
10
31.0
3.5
27.0
13.5
13.5
24
34
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表