目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
GN 431 - Wing knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Grip knobs
GN 431
Powered by
CAD模型選擇
{elesa/general_catalogue/02/2_grip_knobs/gn_431/gn_431.prj},{NB=Wing knobs GN 431-30-M8-20},{CODE=GN.29405},{DESCRIPTION=GN 431-30-M8-20},{DIM01=30},{DIM02=M8},{DIM03=10},{DIM04=10},{DIM05=12.0},{DIM06=20},{WEIGHT=28},{ND=8.000},{KDA=6.466}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
d1
[mm]
DIM02
d2
ⁿ/ₐ
DIM03
d3
[mm]
DIM04
b
[mm]
DIM05
h
[mm]
DIM06
l
[mm]
WEIGHT
Weight
[g]
Wing knobs GN 431-25-M6-1...
GN.29371
GN 431-25-M6-16
25
M6
8
8
10.0
16
15
Wing knobs GN 431-25-M6-2...
GN.29375
GN 431-25-M6-20
25
M6
8
8
10.0
20
16
Wing knobs GN 431-25-M6-2...
GN.29381
GN 431-25-M6-25
25
M6
8
8
10.0
25
17
Wing knobs GN 431-30-M8-1...
GN.29401
GN 431-30-M8-16
30
M8
10
10
12.0
16
26
Wing knobs GN 431-30-M8-2...
GN.29405
GN 431-30-M8-20
30
M8
10
10
12.0
20
28
Wing knobs GN 431-30-M8-2...
GN.29411
GN 431-30-M8-25
30
M8
10
10
12.0
25
30
Wing knobs GN 431-30-M8-3...
GN.29415
GN 431-30-M8-32
30
M8
10
10
12.0
32
32
Wing knobs GN 431-36-M10-...
GN.29422
GN 431-36-M10-20
36
M10
12
12
14.5
20
48
Wing knobs GN 431-36-M10-...
GN.29424
GN 431-36-M10-30
36
M10
12
12
14.5
30
53
Wing knobs GN 431-36-M10-...
GN.29426
GN 431-36-M10-40
36
M10
12
12
14.5
40
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表