目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTT-SST-VD (B) - Solid knobs
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTT-SST-VD
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtt_sst_vd/vtt_sst_vd_b.prj},{NB=Solid knobs VTT.40-SST-M8-VD},{CODE=190346},{DESCRIPTION=VTT.40-SST-M8-VD},{DIM01=40},{DIM02=M8},{D=8.000},{DIM03=27},{DIM04=16},{DIM05=13.5},{DIM06=13},{WEIGHT=23}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d6H
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
WEIGHT
Weight
[g]
Solid knobs VTT.40-SST-M8...
190346
VTT.40-SST-M8-VD
40
M8
27
16
13.5
13
23
Solid knobs VTT.50-SST-M1...
190476
VTT.50-SST-M10-VD
50
M10
30
19
15.0
17
26
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表