目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VTD - Torque limiting knob
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VTD
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vtd/vtd.prj},{NB=Torque limiting knob VTD.80-AZ-M8-4Nm},{CODE=35611-4N},{DESCRIPTION=VTD.80-AZ-M8-4Nm},{DIM01=80},{DIM02=M8},{DIM03=53.5},{DIM04=27.5},{DIM05=22},{DIM06=12},{DIM07=4},{WEIGHT=94},{D=8.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d
ⁿ/ₐ
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
l2
[mm]
DIM06
h
[mm]
DIM07
C#
[N*m]
WEIGHT
Weight
[g]
Torque limiting knob VTD....
35601-2N
VTD.60-AZ-M6-2Nm
60
M6
50.5
27.5
20
10
2
94
Torque limiting knob VTD....
35601-3N
VTD.60-AZ-M6-3Nm
60
M6
50.5
27.5
20
10
3
94
Torque limiting knob VTD....
35602-2N
VTD.60-AZ-M8-2Nm
60
M8
50.5
27.5
20
12
2
92
Torque limiting knob VTD....
35602-3N
VTD.60-AZ-M8-3Nm
60
M8
50.5
27.5
20
12
3
92
Torque limiting knob VTD....
35611-4N
VTD.80-AZ-M8-4Nm
80
M8
53.5
27.5
22
12
4
94
Torque limiting knob VTD....
35611-6N
VTD.80-AZ-M8-6Nm
80
M8
53.5
27.5
22
12
6
94
Torque limiting knob VTD....
35612-4N
VTD.80-AZ-M10-4Nm
80
M10
53.5
27.5
22
12
4
92
Torque limiting knob VTD....
35612-6N
VTD.80-AZ-M10-6Nm
80
M10
53.5
27.5
22
12
6
92
Torque limiting knob VTD....
35613-4N
VTD.80-AZ-M12-4Nm
80
M12
53.5
27.5
22
12
4
90
Torque limiting knob VTD....
35613-6N
VTD.80-AZ-M12-6Nm
80
M12
53.5
27.5
22
12
6
90
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表