目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VB.239 - Three-arm knobs for special applications
Elesa
GENERAL CATALOGUE
Clamping knobs
Lobe knobs
VB.239
Powered by
CAD模型選擇
{elesa/general_catalogue/02/1_lobe_knobs/vb_239/vb_239.prj},{NB=Three-arm knobs for special applications VB.239/80},{CODE=65101},{DESCRIPTION=VB.239/80},{DIM01=80},{DIM02=6},{DIM03=36},{DIM04=30},{DIM05=20},{DIM06=18},{DIM07=32},{DIM08=22},{DIM09=0.3},{DIM10=15},{DIM11=11},{DIM12=12.8},{DIM13=4},{DIM14=65},{DIM15=2},{WEIGHT=110}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
d H9
[mm]
DIM03
L
[mm]
DIM04
d1
[mm]
DIM05
d2
[mm]
DIM06
d3
[mm]
DIM07
l
[mm]
DIM08
h
[mm]
DIM09
h1
[mm]
DIM10
d'
[mm]
DIM11
d''
[mm]
DIM12
t
[mm]
DIM13
b
[mm]
DIM14
C#
[Nm]
DIM15
L*
[J]
WEIGHT
Weight
[g]
Three-arm knobs for speci...
65101
VB.239/80
80
6
36
30
20
18
32
22
0.3
15
11
12.8
4
65
2
110
Three-arm knobs for speci...
65201
VB.239/100
100
8
47
34
24
22
42
30
1.0
18
14
16.3
5
110
3
190
Three-arm knobs for speci...
65301
VB.239/140
140
10
50
43
26
26
43
30
1.0
20
16
18.3
5
240
6
325
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表