目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
VRTP. - Spoked handwheels
Elesa
GENERAL CATALOGUE
Operating Elements
Spoked handwheels
VRTP.
Powered by
CAD模型選擇
{elesa/general_catalogue/01/1_spoke_handwheels/vrtp_combi/vrtp_new_asmtab.prj},{NB=Spoked handwheels VRTP.375 A-26},{CODE=79011-R},{DESCRIPTION=VRTP.375 A-26},{DIM01=375},{DIM02=26},{DIM03=87},{DIM04=39.0},{DIM05=35},{DIM06=33},{DIM07=70.0},{DIM08=81.0},{DIM09=43},{DIM10=-},{DIM11=-},{DIM12=380},{DIM13=55},{WEIGHT=1350},{DIM08XX=46},{DIM10X=0.0},{DIM11X=0},{VER=0},{DESCRIPTIONX=0},{C=3},{PPATH=vrtp_new_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH7
[mm]
DIM03
L
[mm]
DIM04
B
[mm]
DIM05
d1
[mm]
DIM06
d2
[mm]
DIM07
d3
[mm]
DIM08
d4
[mm]
DIM09
h
[mm]
DIM10
t
[mm]
DIM11
b
[mm]
DIM12
C
[Nm]
DIM13
L
[J]
WEIGHT
Weight
[g]
Spoked handwheels VRTP.80...
78411-R
VRTP.80 A-8
80
8
35
18.0
18
16
20.5
25.0
17
-
-
32
5
74
Spoked handwheels VRTP.80...
78412-R
VRTP.80 A-10
80
10
35
18.0
18
16
20.5
25.0
17
-
-
32
5
70
Spoked handwheels VRTP.10...
78510-R
VRTP.100 A-8
99
8
37
20.0
18
16
20.5
25.5
17
-
-
54
7
105
Spoked handwheels VRTP.10...
78511-R
VRTP.100 A-10
99
10
37
20.0
18
16
20.5
25.5
17
-
-
54
7
100
Spoked handwheels VRTP.10...
78512-R
VRTP.100 A-12
99
12
37
20.0
18
16
20.5
25.5
17
-
-
54
7
95
Spoked handwheels VRTP.12...
78610-R
VRTP.125 A-8
124
8
44
22.0
22
20
26.0
31.0
22
-
-
94
10
165
Spoked handwheels VRTP.12...
78611-R
VRTP.125 A-12
124
12
44
22.0
22
20
26.0
31.0
22
-
-
94
10
160
Spoked handwheels VRTP.12...
78612-R
VRTP.125 A-14
124
14
44
22.0
22
20
26.0
31.0
22
-
-
94
10
155
Spoked handwheels VRTP.16...
78710-R
VRTP.160 A-8
160
8
51
25.0
26
24
31.5
40.0
27
-
-
185
15
282
Spoked handwheels VRTP.16...
78711-R
VRTP.160 A-14
160
14
51
25.0
26
24
31.5
40.0
27
-
-
185
15
275
Spoked handwheels VRTP.16...
78712-R
VRTP.160 A-16
160
16
51
25.0
26
24
31.5
40.0
27
-
-
185
15
263
Spoked handwheels VRTP.20...
78810-R
VRTP.200 A-8
200
8
61
28.0
30
28
36.0
48.5
34
-
-
300
24
490
Spoked handwheels VRTP.20...
78811-R
VRTP.200 A-16
200
16
61
28.0
30
28
36.0
48.5
34
-
-
300
24
460
Spoked handwheels VRTP.20...
78813-R
VRTP.200 A-20
200
20
61
28.0
30
28
36.0
48.5
34
-
-
300
24
430
Spoked handwheels VRTP.25...
78911-R
VRTP.250 A-20
250
20
70
32.0
35
33
44.0
58.0
38
-
-
420
28
730
Spoked handwheels VRTP.25...
78913-R
VRTP.250 A-24
250
24
70
32.0
35
33
44.0
58.0
38
-
-
420
28
710
Spoked handwheels VRTP.30...
78948-R
VRTP.300 A-20
300
20
78
35.5
40
37
52.0
66.0
43
-
-
480
36
940
Spoked handwheels VRTP.30...
78951-R
VRTP.300 A-26
300
26
78
35.5
40
37
52.0
66.0
43
-
-
480
36
970
Spoked handwheels VRTP.37...
79011-R
VRTP.375 A-26
375
26
87
39.0
35
33
70.0
81.0
43
-
-
380
55
1350
Spoked handwheels VRTP.80...
78411-R-K
VRTP.80-A8-K
80
8
35
18.0
18
16
20.5
25.0
17
9
2
32
5
74
Spoked handwheels VRTP.80...
78412-R-K
VRTP.80-A10-K
80
10
35
18.0
18
16
20.5
25.0
17
11.4
3
32
5
70
Spoked handwheels VRTP.10...
78510-R-K
VRTP.100-A8-K
99
8
37
20.0
18
16
20.5
25.5
17
9
2
54
7
105
Spoked handwheels VRTP.10...
78511-R-K
VRTP.100-A10-K
99
10
37
20.0
18
16
20.5
25.5
17
11.4
3
54
7
100
Spoked handwheels VRTP.10...
78512-R-K
VRTP.100-A12-K
99
12
37
20.0
18
16
20.5
25.5
17
13.8
4
54
7
95
Spoked handwheels VRTP.12...
78610-R-K
VRTP.125-A8-K
125
8
44
22.0
22
20
26.0
31.0
22
9
2
94
10
165
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表