目錄: nVent HOFFMAN
Created: 22.06.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
nVent HOFFMAN
EF - High flow filter fan
nVent HOFFMAN
Thermal Management
Ventilation Range
Powered by
CAD模型選擇
{eldon/05_thermal_management/04_ventilation_range/ef.prj},{NB=EF250R5(0)},{ITEM=EF250R5},{DETAIL=0},{INFO=Info PDF},{DES=Filter Fan Air flow 156 m3/h},{MAT=Thermoplastic},{OV=230 V AC, 50/60 Hz},{IP=IP 54 | TYPE 12},{BT=Sleeve},{CON=Spring type},{I=0.12/0.10},{N=40},{FAF=156},{AF=93/102},{CONT=3},{UA=125/102},{FM=G4},{FE=>90},{SE=40 000},{CO=223 x 223},{PO=18/17},{FUS=6},{MASS=1.45},{EAN=8713574132740},{TARIFFN=-},{MI=URL},{V=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
ITEM
Item no.
ⁿ/ₐ
DES
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
OV
Operating voltage
ⁿ/ₐ
IP
Protection
ⁿ/ₐ
BT
Bearing type
ⁿ/ₐ
CON
Connection
ⁿ/ₐ
I
Current
[A]
N
Noise
[dB]
FAF
Free air flow
[m³/h]
AF
EF+EFA Air flow
[m³/h]
CONT
Connection Type
ⁿ/ₐ
UA
Unimpeded airflow
[m³/h]
FM
Filter mat
[EN779]
FE
Filtration efficiency
[%]
SE
Service life L10
[hl]
CO
Cut-out
[mm]
PO
Power
[W]
FUS
Fuse
[A]
MASS
Weight
[kg]
EAN
EAN Code
ⁿ/ₐ
EF100R5
EF100R5
Filter Fan Air flow 25 m3...
Thermoplastic
230 V AC, 50/60 Hz
IP 54 | TYPE 12
Sleeve
310 mm cable
0.07/0.06
33
25
12/14
1
19/24
G4
>90
52 500
92 x 92
12/11
6
0.55
8713574132900
EF100-115R5
EF100-115R5
Filter Fan Air flow 25 m3...
Thermoplastic
115 V AC, 50/60Hz
IP 54 | TYPE 12
Sleeve
310 mm cable
0.15/0.15
33
29
12/14
1
19/24
G4
>90
55 000
92 x 92
12/11
6
0.55
8713574132665
EF100-24R5
EF100-24R5
Filter Fan Air flow 25 m3...
Thermoplastic
24 V DC
IP 54 | TYPE 12
Ball
310 mm cable
0.10
33
25
12/14
1
19/24
G4
>90
70 000
92 x 92
2.40
6
0.25
8713574132764
EF200R5
EF200R5
Filter Fan Air flow 61 m3...
Thermoplastic
230 V AC, 50/60 Hz
IP 54 | TYPE 12
Sleeve
Terminal strip
0.12/0.18
44
61
40/50
2
61/67
G4
>90
37 500
125 x 125
19/18
6
0.80
8713574132610
EF200-115R5
EF200-115R5
Filter Fan Air flow 70 m3...
Thermoplastic
115 V AC, 50/60Hz
IP 54 | TYPE 12
Sleeve
Terminal strip
0.24/0.23
44
70
40/50
2
61/67
G4
>90
40 000
125 x 125
20/20
6
0.80
8713574132672
EF200-24R5
EF200-24R5
Filter Fan Air flow 61 m3...
Thermoplastic
24 V DC
IP 54 | TYPE 12
Ball
310 mm cable
0.21
44
61
40/50
1
61/67
G4
>90
62 500
125 x 125
5.00
6
0.45
8713574132658
EF220R5
EF220R5
Filter Fan Air flow 110 m...
Thermoplastic
230 V AC, 50/60 Hz
IP 54 | TYPE 12
Sleeve
Terminal strip
0.12/0.18
40
110
73/80
2
73/80
G4
>90
37 500
177 x 177
19/18
6
1.05
8713574132948
EF220-115R5
EF220-115R5
Filter Fan Air flow 125 m...
Thermoplastic
115 V AC, 50/60Hz
IP 54 | TYPE 12
Sleeve
Terminal strip
0.24/0.23
40
125
73/80
2
98/108
G4
>90
40 000
177 x 177
20/20
6
1.05
8713574132924
EF220-24R5
EF220-24R5
Filter Fan Air flow 110 m...
Thermoplastic
24 V DC
IP 54 | TYPE 12
Ball
310 mm cable
0.21
40
110
73/80
1
98/108
G4
>90
62 500
177 x 177
5.00
6
0.70
8713574132931
EF250R5
EF250R5
Filter Fan Air flow 156 m...
Thermoplastic
230 V AC, 50/60 Hz
IP 54 | TYPE 12
Sleeve
Spring type
0.12/0.10
40
156
93/102
3
125/102
G4
>90
40 000
223 x 223
18/17
6
1.45
8713574132740
EF250-115R5
EF250-115R5
Filter Fan Air flow 171 m...
Thermoplastic
115 V AC, 50/60Hz
IP 54 | TYPE 12
Sleeve
Spring type
0.25/0.25
40
171
93/102
3
125/138
G4
>90
42 500
223 x 223
18/17
6
1.45
8713574132627
EF250-24R5
EF250-24R5
Filter Fan Air flow 156 m...
Thermoplastic
24 V DC
IP 54 | TYPE 12
Ball
Spring type
0.20
40
156
93/102
3
125/138
G4
>90
70 000
223 x 223
4.70
6
1.40
8713574132641
EF300R5
EF300R5
Filter Fan Air flow 256 m...
Thermoplastic
230 V AC, 50/60 Hz
IP 54 | TYPE 12
Ball
Spring type
0.32/0.26
33
256
201/223
3
223/247
G4
>90
40 000
223 x 223
45/39
6
1.90
8713574132580
EF300-115R5
EF300-115R5
Filter Fan Air flow 292 m...
Thermoplastic
115 V AC, 50/60Hz
IP 54 | TYPE 12
Ball
Spring type
0.50/0.50
42
292
201/223
3
223.247
G4
>90
40 000
223 x 223
40/40
6
1.90
8713574132689
EF300-24R5
EF300-24R5
Filter Fan Air flow 256 m...
Thermoplastic
24 V DC
IP 54 | TYPE 12
Ball
Spring type
0.50
43
256
201/223
3
223/247
G4
>90
80 000
223 x 223
12.00
6
1.45
8713574132696
EF500R5
EF500R5
Filter Fan Air flow 480 m...
Thermoplastic
230 V AC, 50/60 Hz
IP 54 | TYPE 12
Ball
Spring type
0.30/0.36
42
480
370/370
3
480/480
G3
80-90
40 000
291 x 291
80/100
6
3.85
8713574132733
EF500-115R5
EF500-115R5
Filter Fan Air flow 480 m...
Thermoplastic
115 V AC, 50/60Hz
IP 54 | TYPE 12
Ball
Spring type
0.66/0.80
54
480
370
3
480/480
G3
80-90
40 000
291 x 291
75/90
6
3.85
8713574132597
EF600R5
EF600R5
Filter Fan Air flow 640 m...
Thermoplastic
230 V AC, 50/60 Hz
IP 54 | TYPE 12
Ball
Spring type
0.51/0.66
52
640
445/445
3
640/653
G3
80-90
40 000
291 x 291
120/160
6
4.05
8713574132719
EF600-115R5
EF600-115R5
Filter Fan Air flow 653 m...
Thermoplastic
115 V AC, 50/60Hz
IP 54 | TYPE 12
Ball
Spring type
0.96/1.40
63
653
445
3
640/653
G3
80-90
40 000
291 x 291
110/160
6
4.10
8713574132726
EF700R5
EF700R5
Filter Fan Air flow 875 m...
Thermoplastic
230 V AC, 50/60 Hz
IP 54 | TYPE 12
Ball
Spring type
0.59/0.88
64
845
560/625
3
845/875
G3
80-90
40 000
291 x 291
140/197
6
4.50
8713574132702
EF700-115R5
EF700-115R5
Filter Fan Air flow 875 m...
Thermoplastic
115 V AC, 50/60Hz
IP 54 | TYPE 12
Ball
Spring type
1.23/1.71
69
875
625
3
845/875
G3
80-90
40 000
291 x 291
140/195
6
4.50
8713574161825
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表