您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
14 - Acoustic alarm unit
Eaton eCAD
Electric engineering, automation, process control engineering
Low-voltage switch technology
Command and alarm device
Powered by
CAD模型選擇
{eaton_ecad/27/37/12/14.prj},{NB=198272},{MANUID=198272},{AAB838=MIN},{AAB839=MIN},{AAB840=24.0},{AAB971=MIN},{AAB972=MIN},{AAB973=24.0},{AAD931=85318040},{BAA303=0.4},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85318040},{WEIGHT=38},{LENGTH=62},{WIDTH=30},{DEPTH=30},{AAO676=198272},{AAO736=198272},{DESCSHORT=Acoustic device, compact, IP40, Buzzer BA9s, 18-30V, pulsed tone},{DESCLONG=Acoustic device, compact, IP40, Buzzer BA9s, 18-30V, pulsed tone},{MANUTYPEDESC=M22-AMC-AMP},{PREVIEW=../../../_pool_/bd/fd/1160pic-179_580x580.png},{INTNO=04015081958139},{BUYER_PID=198272},{MANUNAME= neu},{DELTIME=0},{PRODSTAT=},{AAP798=IEC/EN 60947-5; UL 508; CSA-C22.2 No. 14-05; CSA-C22.2 No. 94-91}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB838
max. operating voltage with AC 50 Hz
[V]
AAB839
max. operating voltage with AC 60 Hz
[V]
AAB840
max. operating voltage with DC
[V]
AAB971
min. operating voltage with AC 50 Hz
[V]
AAB972
min. operating voltage with AC 60 Hz
[V]
AAB973
min. operating voltage with DC
[V]
AAP798
Application standards
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAA303
Power loss, static, current-independent [Pls]
[W]
BAB392
certificate/approval
ⁿ/ₐ
BAD915
Voltage type
ⁿ/ₐ
BAH311
Type of tone
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
198272
198272
Acoustic device, compact,...
Acoustic device, compact,...
M22-AMC-AMP
04015081958139
198272
neu
0
24.0
24.0
IEC/EN 60947-5; UL 508; C...
M22-AMC-AMP
04015081958139
Acoustic device, compact,...
Eaton
85318040
0.4
CE
DC
buzzer
1
1
1
1
85318040
DE
38
62
30
30
198271
198271
Acoustic device, compact,...
Acoustic device, compact,...
M22-AMC-AM
04015081958122
198271
Eaton
0
30.0
18.0
IEC/EN 60947-5; UL 508; C...
M22-AMC-AM
04015081958122
Acoustic device, compact,...
Eaton
85318040
0.4
CE
DC
buzzer
1
1
1
1
85318040
DE
38
62
30
30
229015
229015
Acoustic indicator, compa...
Acoustic device, RMQ syst...
M22-AMC
04015082290153
229015
Eaton
0
Master2016
0.0
0.0
0.0
0.0
0.0
0.0
IEC/EN 60947-5; UL 508; C...
M22-AMC
04015082290153
Acoustic indicator, compa...
Eaton
85318095
0.0
CE
AC/DC
buzzer
1
1
1
1
85318040
DE
24
30
30
62
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表