您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
français
italiano
Nederlands
polski
English
11 - Position switch with interlocking
Eaton eCAD
Electric engineering, automation, process control engineering
Sensor technology, safety-related sensor technology
Mechanical switch (sensor technology)
Powered by
CAD模型選擇
{eaton_ecad/27/27/06/11.prj},{NB=106825},{MANUID=106825},{AAB462=6.0},{AAB465=6.0},{AAB466=6.0},{AAB478=0.8},{AAB480=0.3},{AAB481=3.0},{AAP365=1.0},{AAP377=0},{AAP546=1.0},{BAA020=171.0},{BAB577=37.5},{BAF016=55.0},{AAD931=85389099},{NOCUPEROU=1},{PRICEQUANTITY=1},{QUANTITYMIN=1},{QUANTITYINT=1},{CTN=85365080},{WEIGHT=417},{LENGTH=170},{WIDTH=37},{DEPTH=55},{AAO676=106825},{AAO736=106825},{DESCSHORT=Safety position switch, 1N/O+1N/C, screw connection, spring-powered interlock}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
MANUID
Product number of the Manufacturer
ⁿ/ₐ
DESCSHORT
Short Description
ⁿ/ₐ
DESCLONG
Long Description
ⁿ/ₐ
MANUTYPEDESC
Manufacturer Type Description
ⁿ/ₐ
INTNO
International product number
ⁿ/ₐ
BUYER_PID
ⁿ/ₐ
MANUNAME
Manufacturer Name
ⁿ/ₐ
DELTIME
Delivery Time
ⁿ/ₐ
PRODSTAT
Product status
ⁿ/ₐ
AAB400
Interface design
ⁿ/ₐ
AAB462
rated operating current Ie with AC-15, 125 V
[A]
AAB465
rated operating current (with AC-15, 230 V)
[A]
AAB466
rated operating current Ie with AC-15, 24 V
[A]
AAB478
Rated operating current Ie DC-13, 125 V
[A]
AAB480
Rated operating current Ie DC-13, 230V
[A]
AAB481
Rated operating current Ie DC-13, 24 V
[A]
AAC214
Forced opening
ⁿ/ₐ
AAM460
housing (according to norm)
ⁿ/ₐ
AAP365
Number of breaking contacts
ⁿ/ₐ
AAP377
Number of changers
ⁿ/ₐ
AAP546
Number of making contacts
ⁿ/ₐ
AAP798
Application standards
ⁿ/ₐ
BAA020
height
[mm]
BAB577
depth
[mm]
BAF016
width
[mm]
AAW359
Type of guard locking
ⁿ/ₐ
AAO057
Product type
ⁿ/ₐ
AAO663
GTIN
ⁿ/ₐ
AAW338
Manufacturer product designation
ⁿ/ₐ
AAO735
name of supplier
ⁿ/ₐ
AAD931
customs tariff number (TARIC)
ⁿ/ₐ
BAB392
certificate/approval
ⁿ/ₐ
BAC461
material of housing
ⁿ/ₐ
BAD833
Explosion protection categories for gases
ⁿ/ₐ
BAD834
Explosion protected category for dusts
ⁿ/ₐ
BAD836
Emergency unlocking device present
ⁿ/ₐ
BAD840
Housing construction form
ⁿ/ₐ
BAG101
Status display present
ⁿ/ₐ
BAG975
degree of protection
ⁿ/ₐ
NOCUPEROU
Number of content units per order unit
ⁿ/ₐ
PRICEQUANTITY
Price Quantity
ⁿ/ₐ
QUANTITYMIN
Minimum Order Quantity
ⁿ/ₐ
QUANTITYINT
Quantity Scale
ⁿ/ₐ
CTN
Customs tariff number
ⁿ/ₐ
COO
Country of origin
ⁿ/ₐ
WEIGHT
ⁿ/ₐ
LENGTH
ⁿ/ₐ
WIDTH
ⁿ/ₐ
DEPTH
ⁿ/ₐ
106830
106830
Safety position switch, 1...
IEC EN 60947-5-1, IP65_x,...
LS-S11-24DMT-ZBZ/X
04015081065905
106830
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
1.0
0
1.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
LS-S11-24DMT-ZBZ/X
04015081065905
Safety position switch, 1...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
43
170
37
55
106829
106829
Safety position switch, 1...
IEC EN 60947-5-1, IP65_x,...
LS-S11-24DFT-ZBZ/X
04015081065899
106829
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
1.0
0
1.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
Bias current principle
LS-S11-24DFT-ZBZ/X
04015081065899
Safety position switch, 1...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
43
170
37
55
106828
106828
Safety position switch, 1...
IEC EN 60947-5-1, IP65_x,...
LS-S11-230AMT-ZBZ/X
04015081065882
106828
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
1.0
0
1.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
LS-S11-230AMT-ZBZ/X
04015081065882
Safety position switch, 1...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
417
170
37
55
106827
106827
Safety position switch, 1...
IEC EN 60947-5-1, IP65_x,...
LS-S11-230AFT-ZBZ/X
04015081065875
106827
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
1.0
0
1.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
Bias current principle
LS-S11-230AFT-ZBZ/X
04015081065875
Safety position switch, 1...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
417
170
37
55
106826
106826
Safety position switch, 1...
IEC EN 60947-5-1, IP65_x,...
LS-S11-120AMT-ZBZ/X
04015081065868
106826
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
1.0
0
1.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
LS-S11-120AMT-ZBZ/X
04015081065868
Safety position switch, 1...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
417
170
37
55
106825
106825
Safety position switch, 1...
IEC EN 60947-5-1, IP65_x,...
LS-S11-120AFT-ZBZ/X
04015081065851
106825
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
1.0
0
1.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
Bias current principle
LS-S11-120AFT-ZBZ/X
04015081065851
Safety position switch, 1...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
417
170
37
55
106824
106824
Safety position switch, 2...
IEC EN 60947-5-1, IP65_x,...
LS-S02-24DMT-ZBZ/X
04015081065844
106824
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
2.0
0
0.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
LS-S02-24DMT-ZBZ/X
04015081065844
Safety position switch, 2...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
43
170
37
55
106823
106823
Safety position switch, 2...
IEC EN 60947-5-1, IP65_x,...
LS-S02-24DFT-ZBZ/X
04015081065837
106823
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
2.0
0
0.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
Bias current principle
LS-S02-24DFT-ZBZ/X
04015081065837
Safety position switch, 2...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
43
170
37
55
106822
106822
Safety position switch, 2...
IEC EN 60947-5-1, IP65_x,...
LS-S02-230AMT-ZBZ/X
04015081065820
106822
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
2.0
0
0.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
LS-S02-230AMT-ZBZ/X
04015081065820
Safety position switch, 2...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
417
170
37
55
106821
106821
Safety position switch, 2...
IEC EN 60947-5-1, IP65_x,...
LS-S02-230AFT-ZBZ/X
04015081065813
106821
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
2.0
0
0.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
Bias current principle
LS-S02-230AFT-ZBZ/X
04015081065813
Safety position switch, 2...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
417
170
37
55
106820
106820
Safety position switch, 2...
IEC EN 60947-5-1, IP65_x,...
LS-S02-120AMT-ZBZ/X
04015081065806
106820
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
2.0
0
0.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
LS-S02-120AMT-ZBZ/X
04015081065806
Safety position switch, 2...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
417
170
37
55
106778
106778
Safety position switch, 2...
IEC EN 60947-5-1, IP65_x,...
LS-S02-120AFT-ZBZ/X
04015081065486
106778
Eaton
0
Master2016
without
6.0
6.0
6.0
0.8
0.3
3.0
true
DIN EN 50047
2.0
0
0.0
IEC/EN 60947-5; UL 508; C...
171.0
37.5
55.0
Bias current principle
LS-S02-120AFT-ZBZ/X
04015081065486
Safety position switch, 2...
Eaton
85389099
CE
Plastic
None
None
No
Block
false
IP65
1
1
1
1
85365080
DE
417
170
37
55
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表