Eccentric Collar Intermediate Duty Flange Cartridge Inch Bore - SXV Intermediate Duty Piloted Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Eccentric Collar (SXR)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/eccentric_collar_sxr/fc_sxv_hi_asmtab.prj},{NB=062337},{SERIES=207},{SS=1-7/16},{SS1=1.437500},{PN=062337},{DESCRIPTION=FC-SXV-107},{W=3.9},{BOD=2.8346},{BW=0.7480},{A=1.53},{A1=1.530000},{B=5.00},{B1=5.000000},{C=1.90},{C1=1.900000},{D=4.13},{D1=4.130000},{E=0.38},{F=3/8},{F1=0.375000},{G=1.52},{H=0.84},{H1=0.840000},{K=3.375/3.373},{K1=3.375000},{L=2.13},{L1=2.130000},{GFH=0.375000},{CAPS=3065},{CAPD=5759},{PPATH=fc_sxv_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part No.
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
062337
207
1-7/16
062337
FC-SXV-107
3.9
1.53
5.00
1.90
4.13
0.38
3/8
1.52
0.84
3.375/3.373
2.13
062339
209
1-11/16
062339
FC-SXV-111
5.5
1.69
5.75
2.03
4.75
0.44
1/2
1.59
0.91
4.000/3.998
2.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表