D-Lok Medium Duty Flange Cartridge Inch Bore - DLM Medium Duty Piloted Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/fc_dlm_hi_asmtab.prj},{NB=128861},{SERIES=211},{SS=1-15/16},{SS1=1.93750},{PN=128861},{DESCRIPTION=FC-DLM-115},{BOD=3.937000},{W=8.0},{A=2.25},{A1=2.250000},{B=6.38},{B1=6.380000},{C=2.38},{C1=2.380000},{D=5.38},{D1=5.380000},{E=0.63},{E1=0.630000},{F=1/2},{F1=0.500000},{G=1.75},{G1=1.750000},{H=1.00},{H1=1.000000},{K=4.500/4.498},{K1=4.500000},{L=3.69},{L1=3.690000},{CAPS=5630},{CAPD=9975},{PPATH=fc_dlm_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
Bolt Diameter
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
128855
206
1
128855
FC-DLM-100
3.1
1.56
4.38
1.57
3.63
0.25
3/8
1.32
0.81
3.000/2.998
2.22
128856
207
1-3/16
128856
FC-DLM-103
4.1
1.75
5.00
1.82
4.13
0.38
3/8
1.44
0.84
3.375/3.373
2.69
128857
208
1-7/16
128857
FC-DLM-107
5.1
2.01
5.25
2.05
4.38
0.44
7/16
1.61
0.89
3.625/3.623
2.74
128858
209
1-1/2
128858
FC-DLM-108L
6.1
2.01
6.13
2.01
5.13
0.44
1/2
1.57
1.00
4.250/4.248
2.99
128859
210
1-11/16
128859
FC-DLM-111
6.2
2.01
6.13
2.05
5.13
0.47
1/2
1.58
0.92
4.250/4.248
3.24
128860
210
1-3/4
128860
FC-DLM-112
6.2
2.01
6.13
2.05
5.13
0.47
1/2
1.58
0.92
4.250/4.248
3.24
128861
211
1-15/16
128861
FC-DLM-115
8.0
2.25
6.38
2.38
5.38
0.63
1/2
1.75
1.00
4.500/4.498
3.69
128862
211
2
128862
FC-DLM-200
8.0
2.25
6.38
2.38
5.38
0.63
1/2
1.75
1.00
4.500/4.498
3.69
128863
212
2-3/16
128863
FC-DLM-203
11.6
2.38
7.13
2.61
6.00
0.88
1/2
1.73
1.00
5.000/4.998
4.11
128864
212
2-1/4
128864
FC-DLM-204
11.6
2.38
7.13
2.61
6.00
0.88
1/2
1.73
1.00
5.000/4.998
4.11
128865
214
2-7/16
128865
FC-DLM-207
13.9
2.60
7.63
2.86
6.50
1.13
1/2
1.73
1.06
5.500/5.498
4.38
128866
214
2-1/2
128866
FC-DLM-208
13.8
2.60
7.63
2.86
6.50
1.13
1/2
1.73
1.06
5.500/5.498
4.38
057475
216
2-15/16
057475
FC-DLM-215
18.8
2.62
8.75
3.26
7.50
1.25
5/8
2.01
1.19
6.375/6.373
4.99
062373
218
3-7/16
062373
FC-DLM-307
36.8
2.72
10.25
3.53
8.63
1.13
3/4
2.40
1.63
7.375/7.373
5.49
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表