D-Lok Flange Cartridge Inch Bore - DL Normal Duty Piloted Flange Bearings
Dodge
Mounted Bearings
Ball Bearings
Standard
Clamp Collar (D-Lok)
Powered by
CAD模型選擇
{dodge/mounted_bearings/ball_bearings/standard/clamp_collar_d_lock/fc_dl_hi_asmtab.prj},{NB=128813},{SERIES=208},{SS=1-1/2},{SS1=1.50000},{PN=128813},{DESCRIPTION=FC-DL-108},{BOD=3.149600},{W=4.9},{A=2.01},{A1=2.010000},{B=5.25},{B1=5.250000},{C=2.05},{C1=2.050000},{D=4.38},{D1=4.380000},{E=0.44},{E1=0.440000},{F=7/16},{F1=0.437500},{G=1.61},{G1=1.610000},{H=0.89},{H1=0.890000},{K=3.625/3.623},{K1=3.625000},{L=2.74},{L1=2.740000},{CAPS=4005},{CAPD=7332},{PPATH=fc_dl_hi_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
SERIES
Series
ⁿ/ₐ
SS
Shaft Size
[Inch]
PN
Part Number
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
W
Weight
[lbs]
A
[Inch]
B
[Inch]
C
[Inch]
D
[Inch]
E
[Inch]
F
[Inch]
G
[Inch]
H
[Inch]
K
[Inch]
L
[Inch]
128808
206
1-1/8
128808
FC-DL-102
3.0
1.56
4.38
1.57
3.63
0.25
3/8
1.32
0.81
3.000/2.998
2.22
128809
206
1-3/16
128809
FC-DL-103
3.0
1.56
4.38
1.57
3.63
0.25
3/8
1.32
0.81
3.000/2.998
2.22
049610
206
1-1/4
049610
FC-DL-104S
3.0
1.56
4.38
1.57
3.63
0.25
3/8
1.32
0.81
3.000/2.998
2.22
128810
207
1-1/4
128810
FC-DL-104
4.1
1.75
5.00
1.82
4.13
0.38
3/8
1.44
0.84
3.375/3.373
2.69
128811
207
1-3/8
128811
FC-DL-106
4.0
1.75
5.00
1.82
4.13
0.38
3/8
1.44
0.84
3.375/3.373
2.69
128812
207
1-7/16
128812
FC-DL-107
4.0
1.75
5.00
1.82
4.13
0.38
3/8
1.44
0.84
3.375/3.373
2.69
128813
208
1-1/2
128813
FC-DL-108
4.9
2.01
5.25
2.05
4.38
0.44
7/16
1.61
0.89
3.625/3.623
2.74
128814
209
1-5/8
128814
FC-DL-110L
6.2
2.01
6.13
2.01
5.13
0.44
1/2
1.57
1.00
4.250/4.248
2.99
128815
209
1-11/16
128815
FC-DL-111
6.1
2.01
6.13
2.01
5.13
0.44
1/2
1.57
1.00
4.250/4.248
2.99
128816
209
1-3/4
128816
FC-DL-112
6.1
2.01
6.13
2.01
5.13
0.44
1/2
1.57
1.00
4.250/4.248
2.99
128817
210
1-15/16
128817
FC-DL-115
6.2
2.01
6.13
2.05
5.13
0.47
1/2
1.58
0.92
4.250/4.248
3.24
128818
210
2
128818
FC-DL-200
6.2
2.01
6.13
2.05
5.13
0.47
1/2
1.58
0.92
4.250/4.248
3.24
128820
211
2-3/16
128820
FC-DL-203
8.0
2.25
6.38
2.38
5.38
0.63
1/2
1.75
1.00
4.500/4.498
3.69
128822
212
2-7/16
128822
FC-DL-207
11.6
2.38
7.13
2.61
6.00
0.88
1/2
1.73
1.00
5.000/4.998
4.11
049838
214
2-11/16
049838
FC-DL-211
13.6
2.60
7.63
2.86
6.50
1.13
1/2
1.73
1.06
5.500/5.498
4.38
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表