SB Standard Slide Base - DME
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
VectorForm lifter system
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/vector_form/standardslidebase_asmtab.prj},{NB=VF10SS-5},{REFOLD=VF 10 SB},{MAT=SCM 440 / DIN 1.7225 / AISI 4140},{HARD=HRc 29-34},{A=10},{ANGLE=5},{I=20},{J=30},{C=70-200},{T=20},{F=32},{L=60},{D=17.0},{H=10.0},{W=12.5},{N=4},{CH=1.0},{R=6.000},{PINLEN=10.950},{PD=4.000},{PC=0.100},{FLAT=10.000},{FLATLEN=16.000},{BD=19.000},{IBD=10.000},{MBD=12.264},{SLOT=17.000},{SLOTDP=25.000},{STEP=7.500},{ANG=30},{PPATH=standardslidebase_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
REF
Catalog number
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
HARD
Hardness
ⁿ/ₐ
A
Diameter
[mm]
I
I Installation Classification
[mm]
J
J Installation Classification
[mm]
C
C Installation Classification
[mm]
T
[mm]
F
[mm]
L
[mm]
D
[mm]
H
[mm]
W
[mm]
N
[mm]
VF06SS
VF06SS
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
6
13
20
50-120
13
20
40
10.5
6.5
7.5
2
VF08SS
VF08SS
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
8
15
25
50-150
15
25
50
13.5
7.5
10.0
3
VF10SS
VF10SS
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
10
20
30
70-200
20
32
60
17.0
10.0
12.5
4
VF13SS
VF13SS
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
13
25
35
100-250
25
40
80
22.0
12.5
15.0
5
VF16SS
VF16SS
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
16
30
40
120-300
30
50
100
27.0
15.0
20.0
6
VF20SS
VF20SS
SCM 440 / DIN 1.7225 / AI...
HRc 29-34
20
35
50
120-400
40
60
130
33.0
20.0
25.0
7
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表