目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Satellite mounts, universal - -
dk Fixturing systems
Clamping system for computed tomography
Basic elements
Powered by
CAD模型選擇
{dk/spannsysteme_computertomographie/basiselemente/dk0020.prj},{NB=290710},{BEST=290710},{AUFN=vertikal},{FSG=MU},{AUSF=Innengewinde M 10},{SSTELLE=-},{B=-},{D=28},{H=23.5},{L=-},{M=M 10},{BS=Infotext},{XA=23.500},{XB=11.000},{XC=13.000},{NDM=10.000},{TYP=1.000},{TYP1=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
BEST
Order No.
ⁿ/ₐ
AUFN
Mount
ⁿ/ₐ
FSG
For articulated clamping arms
ⁿ/ₐ
AUSF
Version
ⁿ/ₐ
SSTELLE
Interface fitted
[mm]
B
width
[mm]
D
diameter
[mm]
H
height
[mm]
L
Length
[mm]
M
thread
[mm]
TYP1
[mm]
290610
290610
Vertical
SU
M 8 female thread
-
-
28
21.5
-
M 8
1.000
290710
290710
Vertical
MU
M 10 female thread
-
-
28
23.5
-
M 10
1.000
292200
292200
-
-
SWA 8
SWA 8
-
28
33.5
-
-
1.000
269700
269700
Horizontal
SU
-
-
16
-
20.0
30
M 8
2.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表