目錄: dk Fixturing systems
Created: 05.04.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
dk Fixturing systems
Slot key for spring fingers - -
dk Fixturing systems
SCHIENENFIX Perfect modularity for optical and multi-sensorial measuring with zero-point referencing
Basic elements
Powered by
CAD模型選擇
{dk/schienenfix/basiselemente/dk0265.prj},{NB=264600},{BEST=264600},{M=M 6},{B=11.0},{H=20.8},{H1=16.8},{L=16},{EB=-},{K=4.0},{LB=-},{ALPHA=-},{BETA=-},{TYP=I},{BS=Infotext},{TYP1=1.000},{TYP2=1.000},{TYP3=1.000},{NDM=6.0},{XA=0.0},{XB=16.8},{XC=0.0},{XD=0.0},{XE=0.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
BEST
Order No.
ⁿ/ₐ
M
Gewinde außen
[mm]
B
width
[mm]
H
height
[mm]
H1
[mm]
L
Length
[mm]
265300
265300
M 5
10.0
17.0
14.5
16
265310
265310
M 5
10.0
23.0
20.0
16
264100
264100
M 5
11.8
18.0
15.2
18
265000
265000
M 6
10.2
13.9
12.0
15
264600
264600
M 6
11.0
20.8
16.8
16
264000
264000
M 6
11.8
13.0
10.2
18
264800
264800
M 6
14.8
22.0
15.0
20
347700
347700
M 4
10.0
2.5
0.0
15
264700
264700
M 5
10.8
4.8
0.0
16
265500
265500
M 5
15.0
12.0
5.0
20
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表