目錄: Dichtomatik - Freudenberg Sealing Technologies
Created: 20.3.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Dichtomatik - Freudenberg Sealing Technologies
KK22 - Compact seal
Dichtomatik - Freudenberg Sealing Technologies
Hydraulics
Piston Seals (Hydraulic)
Powered by
CAD模型選擇
{dichtomatik/hydraulics/piston_seals_hydraulics/kk22_asmtab.prj},{NB=KK22 67189682 90 76 22.5(0)},{ARTIKELNR=67189682},{D=90.0},{D1=76.0},{D2=86.0},{NUT=0},{L1=22.5},{L2=5.2},{PPATH=kk22/kk22_asmtpl.prj},{VPE=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
ARTIKELNR
Item no.
ⁿ/ₐ
D
[mm]
D1
d1
[mm]
D2
d2
[mm]
L1
[mm]
L2
[mm]
KK22 67189379 45 37 15.5
67189379
45.0
37.0
41.0
15.5
3.2
KK22 67189675 50 38 20.5
67189675
50.0
38.0
46.0
20.5
4.2
KK22 67189678 60 48 20.5
67189678
60.0
48.0
56.0
20.5
4.2
KK22 67189219 70 58 20.5
67189219
70.0
58.0
66.0
20.5
4.2
KK22 67189380 80 66 22.5
67189380
80.0
66.0
76.0
22.5
5.2
KK22 67189681 85 71 22.5
67189681
85.0
71.0
81.0
22.5
5.2
KK22 67189682 90 76 22.5
67189682
90.0
76.0
86.0
22.5
5.2
KK22 67189683 100 86 22.5
67189683
100.0
86.0
96.0
22.5
5.2
KK22 67189684 110 96 22.5
67189684
110.0
96.0
106.0
22.5
5.2
KK22 67189220 120 106 22....
67189220
120.0
106.0
116.0
22.5
5.2
KK22 67189685 125 108 26....
67189685
125.0
108.0
121.0
26.5
7.2
KK22 67189302 140 123 26....
67189302
140.0
123.0
136.0
26.5
7.2
KK22 67189686 160 143 26....
67189686
160.0
143.0
156.0
26.5
7.2
KK22 67189687 180 163 26....
67189687
180.0
163.0
176.0
26.5
7.2
KK22 67189688 200 180 31....
67189688
200.0
180.0
196.0
31.5
9.2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表