DPX DPAX butterfly valve - DPX manual butterfly valve w/ micrometer handle
Definox
DPX DPAX Butterfly valves
DPX DPAX Butterfly valves
DPX Manual butterfly valve micrometer handle
Powered by
CAD模型選擇
{definox/vannes20papillon20dpx20dpax/vannes20papillon20dpx20dpax/vannes20papillon20manuelle20poigne9e20micrometrique20dpx/vannes20papillon20dpx20dpax.prj},{NB=AU076G15100},{PREVIEW=../../../_pool_/68/8c/vanne_papillon_manuelle_dpx_poignee_micrometrique.png},{REF=AU076G15100},{DESC=DPX poignée réglage micrométrique US 3\"},{TUBE=72,9 / 76,1},{V=DPX},{DIAM=US 3\"},{ACT=DPX poignée réglage micrométrique},{MATB=1.4404},{MATS=DPX SILICONE BLANC},{FITTING=A souder},{DEFAULTSORTATTR=4195}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
REF
Reference
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
TUBE
Ø Tube
ⁿ/ₐ
V
Valve
ⁿ/ₐ
DIAM
Diameter
ⁿ/ₐ
ACT
Actuator
ⁿ/ₐ
MATB
Body material
ⁿ/ₐ
MATS
Seal material
ⁿ/ₐ
FITTING
Fitting
ⁿ/ₐ
AS025G11100
AS025G11100
DPX SMS 25 manual w/ micr...
22,6 / 25
DPX
SMS 25
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AS032G11100
AS032G11100
DPX SMS 32 manual w/ micr...
30 / 32
DPX
SMS 32
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AS038G11100
AS038G11100
DPX SMS 38 manual w/ micr...
35,6 / 38
DPX
SMS 38
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AS051G11100
AS051G11100
DPX SMS 51 manual w/ micr...
48,5 / 51
DPX
SMS 51
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AS063G11100
AS063G11100
DPX SMS 63 manual w/ micr...
60,3 / 63,5
DPX
SMS 63
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AS076G11100
AS076G11100
DPX SMS 76 manual w/ micr...
72,9 / 76,1
DPX
SMS 76
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AS104G11100
AS104G11100
DPX SMS 104 manual w/ mic...
100 / 104
DPX
SMS 104
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AD025G11100
AD025G11100
DPX DIN 25 manual w/ micr...
26 / 29
DPX
DIN 25
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AD032G11100
AD032G11100
DPX DIN 32 manual w/ micr...
32 / 35
DPX
DIN 32
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AD040G11100
AD040G11100
DPX DIN 40 manual w/ micr...
38 / 41
DPX
DIN 40
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AD050G11100
AD050G11100
DPX DIN 50 manual w/ micr...
50 / 53
DPX
DIN 50
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AD065G11100
AD065G11100
DPX DIN 65 manual w/ micr...
66 / 70
DPX
DIN 65
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AD080G11100
AD080G11100
DPX DIN 80 manual w/ micr...
81 / 85
DPX
DIN 80
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AD100G11100
AD100G11100
DPX DIN 100 manual w/ mic...
100 / 104
DPX
DIN 100
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AD125G11100
AD125G11100
DPX DIN 125 manual w/ mic...
125 / 129
DPX
DIN 125
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AU025G11100
AU025G11100
DPX US 1" manual w/ micro...
22,1 / 25,4
DPX
US 1"
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AU038G11100
AU038G11100
DPX US 1"1/2 manual w/ mi...
34,8 / 38,1
DPX
US 1"1/2
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AU051G11100
AU051G11100
DPX US 2" manual w/ micro...
47,5 / 50,8
DPX
US 2"
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AU063G11100
AU063G11100
DPX US 2"1/2 manual w/ mi...
60,2 / 63,5
DPX
US 2"1/2
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AU076G11100
AU076G11100
DPX US 3" manual w/ micro...
72,9 / 76,1
DPX
US 3"
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AU101G11100
AU101G11100
DPX US 4" manual w/ micro...
97,4 / 101,6
DPX
US 4"
DPX manual w/ micrometric...
1.4404
DPX EPDM
To weld
AS025G12100
AS025G12100
DPX SMS 25 manual w/ micr...
22,6 / 25
DPX
SMS 25
DPX manual w/ micrometric...
1.4404
DPX FKM
To weld
AS032G12100
AS032G12100
DPX SMS 32 manual w/ micr...
30 / 32
DPX
SMS 32
DPX manual w/ micrometric...
1.4404
DPX FKM
To weld
AS038G12100
AS038G12100
DPX SMS 38 manual w/ micr...
35,6 / 38
DPX
SMS 38
DPX manual w/ micrometric...
1.4404
DPX FKM
To weld
AS051G12100
AS051G12100
DPX SMS 51 manual w/ micr...
48,5 / 51
DPX
SMS 51
DPX manual w/ micrometric...
1.4404
DPX FKM
To weld
F
P
1
2
3
4
5
6
7
8
9
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表