Nederlands
svenska
English
Demountable Solid guide bushes
Danly
Guiding Elements
Solid Guide Bushes
Powered by
CAD模型選擇
{danly/fuehrungselemente/gleitfuehrungsbuchsen/gleitfuehrungsbuchsen.prj},{NB=D65265440},{BESTNR=D65265440},{BL=langer},{MAT=Bronze},{D1=52},{D2=65},{D3=73.0},{D4=75.0},{E=35},{F=50},{W=6.6},{X=0},{XX1=64.96},{XX2=7.6},{XX3=2.6},{XX4=2.0},{XX5=3},{XX6=5.5},{XX7=75},{XX8=64.10},{XX9=69.0},{XX10=4.0},{XX11=3.0},{XX12=2},{KLEMME=D60093100},{ANZ=4},{ANZ1=4},{M=44.50},{VERS=2}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
BL
Shoulder Length
ⁿ/ₐ
MAT
Bush type
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
E
[mm]
F
[mm]
W
[mm]
X
[mm]
D61828630
D61828630
Short
Steel
18
28
28.5
32.5
18
16
3.3
0
D61928630
D61928630
Short
Steel
19
28
28.5
32.5
18
16
3.3
0
D62438630
D62438630
Short
Steel
24
38
44.0
47.0
23
21
5.1
0
D62538630
D62538630
Short
Steel
25
38
44.0
47.0
23
21
5.1
0
D63045630
D63045630
Short
Steel
30
45
51.0
54.0
25
21
6.6
0
D63245630
D63245630
Short
Steel
32
45
51.0
54.0
25
21
6.6
0
D64054630
D64054630
Short
Steel
40
54
60.0
63.0
30
21
6.6
0
D64254630
D64254630
Short
Steel
42
54
60.0
63.0
30
21
6.6
0
D65065630
D65065630
Short
Steel
50
65
73.0
75.0
35
25
6.6
0
D65265630
D65265630
Short
Steel
52
65
73.0
75.0
35
25
6.6
0
D66381630
D66381630
Short
Steel
63
81
90.0
93.0
48
27
6.6
0
D68010630
D68010630
Short
Steel
80
100
110.0
115.0
48
27
6.6
0
D61828640
D61828640
Long
Steel
18
28
28.5
32.5
18
32
3.3
0
D61928640
D61928640
Long
Steel
19
28
28.5
32.5
18
32
3.3
0
D62438640
D62438640
Long
Steel
24
38
44.0
47.0
23
47
5.1
0
D62538640
D62538640
Long
Steel
25
38
44.0
47.0
23
47
5.1
0
D63045640
D63045640
Long
Steel
30
45
51.0
54.0
25
50
6.6
0
D63245640
D63245640
Long
Steel
32
45
51.0
54.0
25
50
6.6
0
D64054640
D64054640
Long
Steel
40
54
60.0
63.0
30
50
6.6
0
D64254640
D64254640
Long
Steel
42
54
60.0
63.0
30
50
6.6
0
D65065640
D65065640
Long
Steel
50
65
73.0
75.0
35
50
6.6
0
D65265640
D65265640
Long
Steel
52
65
73.0
75.0
35
50
6.6
0
D66381640
D66381640
Long
Steel
63
81
90.0
93.0
48
52
6.6
0
D68010640
D68010640
Long
Steel
80
100
110.0
115.0
48
52
6.6
0
D62438650
D62438650
Extra Long
Steel
24
38
44.0
47.0
23
75
5.1
0
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表