Nederlands
svenska
English
RLS Series - Gas Springs
Danly
Springs
Gas Springs
Design2Tite
RLS
Powered by
CAD模型選擇
{danly/federn/gasdruckfedern/design2tite/rls/rls_assmtab.prj},{NB=ORLS750050000},{BESTNR=ORLS75005000},{T=RLS},{NK=750},{HUBMAX=50},{HUB=0},{FA=7.39},{FE=MIN},{D1=50},{D2=25},{DO=150.0},{DC=100.0},{D3=43},{D4=M8},{NDMD4=8.000},{KDMD4=6.647},{D5=46},{D6=20},{L1=3},{L2=14.5},{L3=15.0},{L4=8},{L5=9},{XX1=13},{AG=2},{VERS=RL_2GEWINDE},{PPATH=rls_sbl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
BESTNR
Part No.
ⁿ/ₐ
T
Type
ⁿ/ₐ
NK
nominal force
[daN]
HUBMAX
max. Working Stroke
[mm]
FA
Die Open Force
[KN]
FE
Die closed force
[KN]
D1
Body Diameter
[mm]
D2
Piston Rod Diameter
[mm]
DO
Die Open Length
[mm]
DC
Die closed height
[mm]
D4
Thread
ⁿ/ₐ
D5
[mm]
D6
[mm]
R1
Radius
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
ORLS50001300
ORLS50001300
RLS
500
13
4.73
45
20
76.0
63.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS50002500
ORLS50002500
RLS
500
25
4.73
45
20
100.0
75.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS50003800
ORLS50003800
RLS
500
38
4.73
45
20
126.0
88.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS50005000
ORLS50005000
RLS
500
50
4.73
45
20
150.0
100.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS50006300
ORLS50006300
RLS
500
63
4.73
45
20
176.0
113.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS50008000
ORLS50008000
RLS
500
80
4.73
6.81
45
20
210.0
130.0
M8
43
20
1.0
2
14.5
7.5
4
9
ORLS75001300
ORLS75001300
RLS
750
13
7.39
50
25
76.0
63.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75002500
ORLS75002500
RLS
750
25
7.39
50
25
100.0
75.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75003800
ORLS75003800
RLS
750
38
7.39
50
25
126.0
88.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75005000
ORLS75005000
RLS
750
50
7.39
50
25
150.0
100.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75006300
ORLS75006300
RLS
750
63
7.39
50
25
176.0
113.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75008000
ORLS75008000
RLS
750
80
7.39
50
25
210.0
130.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS75010000
ORLS75010000
RLS
750
100
7.39
11.80
50
25
250.0
150.0
M8
46
20
2.0
3
14.5
15.0
8
9
ORLS150002500
ORLS150002500
RLS
1500
25
15.32
75
36
151.6
126.6
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150003800
ORLS150003800
RLS
1500
38
15.32
75
36
177.0
139.0
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150005000
ORLS150005000
RLS
1500
50
15.32
75
36
201.6
151.6
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150006300
ORLS150006300
RLS
1500
63
15.32
75
36
227.0
164.0
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150008000
ORLS150008000
RLS
1500
80
15.32
75
36
261.6
181.6
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150010000
ORLS150010000
RLS
1500
100
15.32
75
36
301.6
201.6
M8
70
40
2.5
3
18.0
15.0
8
9
ORLS150012500
ORLS150012500
RLS
1500
125
15.32
22.40
75
36
351.6
226.6
M8
70
40
2.5
3
18.0
15.0
8
9
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表